Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1818 - Swing clamp pneumatic screw-on with flange
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/schwenkspanner/05610-10.prj},{NB=K1818.1630},{A=90},{A1=100},{A2=45.50},{A3=35},{B=90.0},{B1=70.0},{B2=118.0},{HUBS=30.0},{S1=16},{S2=14.0},{D2=20},{D3=8.5},{D5=10.0},{H=110.0},{H1=165.0},{H2=80.0},{H3=30.0},{H4=25},{H5=11},{H6=10.5},{H7=25},{F1=1720.00},{GEW=1.7200},{EAN=4059245619306.000},{SW=8.0},{TYP=2.0},{TYP1=2.0},{TYP2=2.0},{TYP3=1.000},{NDM=80.0},{ST=1.000},{NDM1=9.7280},{ST1=1.000},{NDM2=9.000},{ST2=0.000},{KDM=8.000},{XA=74.0},{XB=34.0},{XC=10.0},{XD=14.0},{XE=11.0},{XF=17.0},{XG=11.0},{XH=11.0},{XI=13.0},{XJ=16.0},{XK=2.0},{XL=16.0},{XM=28.000},{XN=10.000},{XO=50.000},{XP=26.000},{XQ=10.000},{XR=25.000},{XS=20.000},{XT=10.000},{XU=11.000},{XV=17.000},{XW=9.000},{XX=10.000},{BESTKIPP=K1818.163},{HUB=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
B1
distance
[mm]
B2
distance
[mm]
HUBS
stroke
[mm]
S1
stroke
[mm]
S2
Clamping stroke
[mm]
D
thread
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
thread
[mm]
D4
thread
[mm]
D5
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
distance
[mm]
H4
distance
[mm]
H5
distance
[mm]
H6
distance
[mm]
H7
height
[mm]
F1
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1818.112
K1818.112
swivel to the right
Screw-on with flange
12
35
39
18.75
10
32.5
23.0
42.5
17.6
9
8.6
M25x1.5
M5
8
4.5
M5
4.0
75.0
104.6
52.0
25.0
18
11
7.0
12
40.00
0.3000
Yes
84662080
4059245619238.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.116
K1818.116
swivel to the right
Screw-on with flange
16
41
45
23.00
12
36.0
26.5
47.0
17.5
9
8.5
M30x1.5
M5
8
4.5
M5
4.0
75.0
104.5
52.0
25.0
18
11
7.0
12
90.00
0.3500
Yes
84662080
4059245619245.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.120
K1818.120
swivel to the right
Screw-on with flange
20
48
54
27.50
14
41.0
30.5
54.0
27.0
12
15.0
M35x1.5
M8
12
5.5
M5
5.0
90.5
133.5
65.1
25.4
20
10
10.0
16
120.00
0.4000
Yes
84662080
4059245619252.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.125
K1818.125
swivel to the right
Screw-on with flange
25
50
56
25.00
23
50.0
37.0
66.0
26.0
13
13.0
M40x1.5
M8
14
5.5
M5
8.0
92.0
134.0
62.0
30.0
25
15
11.5
16
210.00
0.4074
Yes
84662080
4059245619269.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.132
K1818.132
swivel to the right
Screw-on with flange
32
60
69
30.00
23
60.0
45.0
80.0
28.0
14
14.0
M50x1.5
M8
16
6.5
G1/8
8.0
103.0
150.0
73.0
30.0
25
13
10.5
19
370.00
0.6844
Yes
84662080
4059245619276.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.140
K1818.140
swivel to the right
Screw-on with flange
40
70
79
37.50
26
65.0
50.0
87.0
30.0
14
16.0
M55x1.5
M8
16
6.5
G1/8
8.0
103.0
152.0
73.0
30.0
25
13
10.5
19
650.00
0.7420
Yes
84662080
4059245619283.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.150
K1818.150
swivel to the right
Screw-on with flange
50
80
90
42.50
32
75.0
58.0
100.0
32.0
16
16.0
M65x1.5
M10
20
8.5
G1/8
10.0
110.0
167.0
80.0
30.0
25
11
10.5
25
1020.00
1.2200
Yes
84662080
4059245619290.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.163
K1818.163
swivel to the right
Screw-on with flange
63
90
100
45.50
35
90.0
70.0
118.0
30.0
16
14.0
M80x1.5
M10
20
8.5
G1/8
10.0
110.0
165.0
80.0
30.0
25
11
10.5
25
1720.00
1.7200
Yes
84662080
4059245619306.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.212
K1818.212
swivel to the left
Screw-on with flange
12
35
39
18.75
10
32.5
23.0
42.5
17.6
9
8.6
M25x1.5
M5
8
4.5
M5
4.0
75.0
104.6
52.0
25.0
18
11
7.0
12
40.00
0.3000
Yes
84662080
4059245619313.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.216
K1818.216
swivel to the left
Screw-on with flange
16
41
45
23.00
12
36.0
26.5
47.0
17.5
9
8.5
M30x1.5
M5
8
4.5
M5
4.0
75.0
104.5
52.0
25.0
18
11
7.0
12
90.00
0.3500
Yes
84662080
4059245619320.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.220
K1818.220
swivel to the left
Screw-on with flange
20
48
54
27.50
14
41.0
30.5
54.0
27.0
12
15.0
M35x1.5
M8
12
5.5
M5
5.0
90.5
133.5
65.1
25.4
20
10
10.0
16
120.00
0.4000
Yes
84662080
4059245619337.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.225
K1818.225
swivel to the left
Screw-on with flange
25
50
56
25.00
23
50.0
37.0
66.0
26.0
13
13.0
M40x1.5
M8
14
5.5
M5
8.0
92.0
134.0
62.0
30.0
25
15
11.5
16
210.00
0.4068
Yes
84662080
4059245619344.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.232
K1818.232
swivel to the left
Screw-on with flange
32
60
69
30.00
23
60.0
45.0
80.0
28.0
14
14.0
M50x1.5
M8
16
6.5
G1/8
8.0
103.0
150.0
73.0
30.0
25
13
10.5
19
370.00
0.6844
Yes
84662080
4059245619351.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.240
K1818.240
swivel to the left
Screw-on with flange
40
70
79
37.50
26
65.0
50.0
87.0
30.0
14
16.0
M55x1.5
M8
16
6.5
G1/8
8.0
103.0
152.0
73.0
30.0
25
13
10.5
19
650.00
0.7419
Yes
84662080
4059245619368.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.250
K1818.250
swivel to the left
Screw-on with flange
50
80
90
42.50
32
75.0
58.0
100.0
32.0
16
16.0
M65x1.5
M10
20
8.5
G1/8
10.0
110.0
167.0
80.0
30.0
25
11
10.5
25
1020.00
1.2200
Yes
84662080
4059245619375.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.263
K1818.263
swivel to the left
Screw-on with flange
63
90
100
45.50
35
90.0
70.0
118.0
30.0
16
14.0
M80x1.5
M10
20
8.5
G1/8
10.0
110.0
165.0
80.0
30.0
25
11
10.5
25
1720.00
1.7200
Yes
84662080
4059245619382.000
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성