Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1858 - Link clamp, hydraulic double-acting
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/schwenkspanner/04624-40_asmtab.prj},{NB=K1858.251104GESCHLOSSEN},{DK=25},{L=72},{L1=56},{L2=24},{L4=44},{L5=24.0},{L6=63.5},{L7=44.0},{L8=10.0},{L9=56},{B=80},{B1=56},{B2=8.0},{B3=56},{H=156},{H1=50.0},{H2=54.0},{H3=19.0},{H4=22.0},{D=50},{C=65},{GEW=2.2400},{EAN=4059245655953},{TYP=1.0},{CX1=26.790},{ROT1=41.850},{BESTKIPP=K1858.251104},{ANSCHLUSS=Gewindeanschluss},{FORM=A},{L3=25},{L10=-},{B4=-},{H5=-},{H6=-},{H7=-},{D1=50,5},{D2=-},{G=M08X22},{G1=G1/4},{SPANNKRAFT=3.9},{SPANNKRAFT1=},{SPANNKRAFT2=13.8},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{FILTER=KIPP,KIPP_USA,},{IMPERIAL=MM},{PPATH=04624-40_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
L4
Length
ⁿ/ₐ
L5
Length
ⁿ/ₐ
L6
Length
ⁿ/ₐ
L7
Length
ⁿ/ₐ
L8
Length
ⁿ/ₐ
L9
Length
ⁿ/ₐ
L10
Length
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
G
thread
[mm]
G1
thread
[mm]
C
opening angle of holding arm
[°]
SPANNKRAFT
Clamping force
[KN]
SPANNKRAFT1
Clamping force
[KN]
SPANNKRAFT2
Clamping force
[KN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1858.161104
K1858.161104
screw connection
A
16
52
38
15
18
28
19.0
49.0
35.0
7.5
38
-
61
38
7.0
38
-
117
41.5
37.5
10.5
22.5
-
-
-
38
38,5
-
M06X12
G1/8
69
1.5
5.2
0.8500
Yes
84122100
4059245655922
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1858.161204
K1858.161204
o-ring flange connection
B
16
52
38
15
-
28
19.0
49.0
35.0
7.5
38
24
61
38
7.0
38
20
117
41.5
37.5
10.5
22.5
-
-
-
38
38,5
4
M06X12
-
69
1.5
5.2
0.8500
Yes
84122100
4059245655939
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1858.161304
K1858.161304
drilled channels
C
16
52
38
15
-
28
19.0
49.0
26.0
7.5
38
-
52
38
7.0
38
-
117
41.5
37.5
10.5
22.5
37,5
12,25
27
35
-
-
M06X12
-
69
1.5
5.2
0.7500
Yes
84122100
4059245655946
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1858.251104
K1858.251104
screw connection
A
25
72
56
24
25
44
24.0
63.5
44.0
10.0
56
-
80
56
8.0
56
-
156
50.0
54.0
19.0
22.0
-
-
-
50
50,5
-
M08X22
G1/4
65
3.9
13.8
2.2400
Yes
84122100
4059245655953
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1858.251204
K1858.251204
o-ring flange connection
B
25
72
56
24
-
44
24.0
63.5
36.0
10.0
56
28,1
72
56
8.0
56
27
156
50.0
54.0
19.0
22.0
-
-
-
50
50,5
4
M08X22
-
65
3.9
13.8
2.2400
Yes
84122100
4059245655960
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1858.251304
K1858.251304
drilled channels
C
25
72
56
24
-
44
24.0
63.5
36.0
10.0
56
-
72
56
8.0
56
-
156
50.0
54.0
19.0
22.0
55
25,2
41,8
50
-
-
M08X22
-
65
3.9
13.8
2.1500
Yes
84122100
4059245655977
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1858.401104
K1858.401104
screw connection
A
40
100
78
36
32
66
31.5
82.5
40.5
10.0
78
-
85
62
13.5
62
-
191
65.0
67.7
20.0
25.0
-
-
-
70
70,5
-
M10X22
G1/4
65
9.5
19
4.3500
Yes
84122100
4059245655984
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1858.401204
K1858.401204
o-ring flange connection
B
40
100
78
36
-
66
31.5
82.5
50.5
10.0
62
42
95
62
13.5
78
29
191
65.0
67.7
20.0
25.0
-
-
-
70
70,5
5
M10X22
-
65
9.5
19
4.3500
Yes
84122100
4059245655991
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1858.401304
K1858.401304
drilled channels
C
40
100
78
36
-
66
31.5
82.5
40.5
10.0
62
-
85
62
13.5
78
-
191
65.0
67.7
20.0
25.0
68
22-25
44-53
70
-
-
M10X22
-
65
9.5
19
4.2500
Yes
84122100
4059245656004
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성