Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0912 - Swing clamps
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/schwenkspanner/04366.prj},{NB=K0912.1145400},{B=40},{C=63},{D=25},{E=38},{F=13},{G=40},{H=12},{J=16},{K=32},{M=20},{N=22.5},{P=69.5},{R=78.1},{SPANNKRAFT=1200.0},{HANDKRAFT=200.0},{GEW=0.6870},{EAN=4059245236909},{AUSF1=1.0},{NDML=8.0},{STL=1.25},{NDMS=6.0},{NDMT=6.0},{NDM=6.000},{STS=1.00},{STT=1.0},{XA=8.0},{XB=37.0},{XC=18.0},{XD=2.0},{XE=16.0},{XF=13.0},{XG=16.0},{XH=20.0},{XI=37.0},{XJ=46.5},{XK=45.0},{XL=44.1},{XM=45.9},{XN=38.0},{XO=13.0},{XP=5.0},{XQ=12.0},{XR=10.0},{XS=6.5},{XT=126.0},{XU=10.0},{XV=8.0},{XW=8.0},{XX=52.0},{XY=6.0},{XZ=25.000},{BESTKIPP=K0912.114540},{AUSF=mit Griff},{VERS=rechts},{A=44,1-45,9},{L=M 8},{S=M 6 x 12},{T=M 6},{U=25},{V=107},{INFO=Info},{BS=Infotext},{ROHS=Yes},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
VERS
Clamping
ⁿ/ₐ
A
Clamping Height min-max
[mm]
B
diameter
[mm]
C
height
[mm]
D
diameter
[mm]
E
diameter
[mm]
F
height
[mm]
G
Length
[mm]
J
Length
[mm]
K
Length
[mm]
L
thread
[mm]
M
Length
[mm]
N
Length
[mm]
P
height
[mm]
R
height
[mm]
S
thread
[mm]
T
thread
[mm]
U
diameter
ⁿ/ₐ
V
diameter
[mm]
SPANNKRAFT
Clamping force
[N]
HANDKRAFT
Allowable Hand force*
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0912.013232
K0912.013232
with grip
left-hand
31,4-32,6
30
46
18
30
10
32
14
25
M 6
15
17.0
51.0
57.5
M 4 x 8
M 5
20
73
800.0
150.0
0.3028
Yes
84662080
4059245236817
31.12.2099
98% Warenverfügbarkeit. N...
K0912.014540
K0912.014540
with grip
left-hand
44,1-45,9
40
63
25
38
13
40
16
32
M 8
20
22.5
69.5
78.1
M 6 x 12
M 6
25
107
1200.0
200.0
0.7240
Yes
84662080
4059245236824
31.12.2099
98% Warenverfügbarkeit. N...
K0912.113232
K0912.113232
with grip
right-hand
31,4-32,6
30
46
18
30
10
32
14
25
M 6
15
17.0
51.0
57.5
M 4 x 8
M 5
20
73
800.0
150.0
0.3039
Yes
84662080
4059245236893
31.12.2099
98% Warenverfügbarkeit. N...
K0912.114540
K0912.114540
with grip
right-hand
44,1-45,9
40
63
25
38
13
40
16
32
M 8
20
22.5
69.5
78.1
M 6 x 12
M 6
25
107
1200.0
200.0
0.6870
Yes
84662080
4059245236909
31.12.2099
98% Warenverfügbarkeit. N...
K0912.003232
K0912.003232
without grip
left-hand
31,4-32,6
30
46
18
30
10
32
14
25
M 6
15
17.0
51.0
57.5
M 4 x 8
M 5
-
-
800.0
150.0
0.2800
Yes
84662080
4059245236794
31.12.2099
98% Warenverfügbarkeit. N...
K0912.004540
K0912.004540
without grip
left-hand
44,1-45,9
40
63
25
38
13
40
16
32
M 8
20
22.5
69.5
78.1
M 6 x 12
M 6
-
-
1200.0
200.0
0.6416
Yes
84662080
4059245236800
31.12.2099
98% Warenverfügbarkeit. N...
K0912.103232
K0912.103232
without grip
right-hand
31,4-32,6
30
46
18
30
10
32
14
25
M 6
15
17.0
51.0
57.5
M 4 x 8
M 5
-
-
800.0
150.0
0.3067
Yes
84662080
4059245236879
31.12.2099
98% Warenverfügbarkeit. N...
K0912.104540
K0912.104540
without grip
right-hand
44,1-45,9
40
63
25
38
13
40
16
32
M 8
20
22.5
69.5
78.1
M 6 x 12
M 6
-
-
1200.0
200.0
0.6795
Yes
84662080
4059245236886
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성