Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1409 - Hold-down clamps pneumatic
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Side clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/niderzugspanner/04624_asmtab.prj},{NB=K1409.090},{D=4.5},{D2=12.2},{L=90},{L1=20},{L2=12},{L3=5},{L4=20},{L5=4},{L6=53},{L7=27},{L8=19.0},{L9=21},{H=36},{H1=20.0},{H2=28.0},{H3=8.0},{H4=1.9},{B=44},{B1=25},{B2=12},{B3=35.0},{S1=2.0},{GEW=0.2456},{EAN=4059245338962},{TYP=1.000},{TYP1=1},{BESTKIPP=K1409.090},{D1=M4},{D4=2-4},{BETRIEBSDRUCK=0,3 - 1,0},{F=140},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{PPATH=04624_schb.prj},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
L4
distance
[mm]
L5
distance
[mm]
L6
distance
[mm]
L7
distance
[mm]
L8
Length
[mm]
L9
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
distance
[mm]
S1
Clamp travel
[mm]
BETRIEBSDRUCK
Operating pressure Mpa
[Mpa]
F
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1409.090
K1409.090
4.5
M4
12.2
2-4
90
20
12
5
20
4
53
27
19.0
21
36
20.0
28.0
8.0
1.9
44
25
12
35.0
2.0
0,3 - 1,0
140
0.2456
Yes
84662080
4059245338962
31.12.2099
98% Warenverfügbarkeit. N...
K1409.135
K1409.135
6.5
M6
18.0
2-6
135
30
20
8
32
6
84
38
30.5
34
54
30.0
33.0
12.0
2.4
65
40
18
53.0
3.0
0,3 - 1,0
320
0.8558
Yes
84662080
4059245338979
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성