Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0288 - Self-aligning pads locators with O-ring
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02006.prj},{NB=K0288.508X040_0},{D2=11.0},{L1=40},{L2=14.5},{L3=3.0},{E=0.0},{SW=13},{W=28},{KUGEL=10},{GEW=0.0259},{EAN=4059245001354},{NDM=8.000},{ST=0.00},{TYP=3.000},{XA=3.000},{XB=0.000},{XC=3.500},{XD=8.000},{XE=45.000},{XF=2.100},{XG=10.120},{XH=5.420},{XI=0.600},{BESTKIPP=K0288.508X040},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D1=M 8},{SW1=-},{BELASTUNG=15.5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{XPOS=0,[-14:14]},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{WX=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
E
width
[mm]
SW
width across flats
[mm]
SW1
[mm]
W
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0288.106X012
K0288.106X012
C
plain, flattened steel ba...
M 6
6.0
12
9.5
1.5
11.5
10
-
10
7
9
0.0073
Yes
84662080
4059245001187
31.12.2099
98% Warenverfügbarkeit. N...
K0288.106X025
K0288.106X025
C
plain, flattened steel ba...
M 6
6.0
25
9.5
1.5
11.5
10
-
10
7
9
0.0095
Yes
84662080
4059245001194
31.12.2099
98% Warenverfügbarkeit. N...
K0288.106X040
K0288.106X040
C
plain, flattened steel ba...
M 6
6.0
40
9.5
1.5
11.5
10
-
10
7
9
0.0120
Yes
84662080
4059245001200
31.12.2099
98% Warenverfügbarkeit. N...
K0288.108X012
K0288.108X012
C
plain, flattened steel ba...
M 8
8.5
12
13.0
1.5
15.0
13
-
10
10
15
0.0164
Yes
84662080
4059245001217
31.12.2099
98% Warenverfügbarkeit. N...
K0288.108X025
K0288.108X025
C
plain, flattened steel ba...
M 8
8.5
25
13.0
1.5
15.0
13
-
10
10
15
0.0205
Yes
84662080
4059245001224
31.12.2099
98% Warenverfügbarkeit. N...
K0288.108X040
K0288.108X040
C
plain, flattened steel ba...
M 8
8.5
40
13.0
1.5
15.0
13
-
10
10
15
0.0251
Yes
84662080
4059245001231
31.12.2099
98% Warenverfügbarkeit. N...
K0288.306X012
K0288.306X012
F
serrated, flattened steel...
M 6
6.0
12
9.5
1.5
11.5
10
-
10
7
9
0.0072
Yes
84662080
4059245001248
31.12.2099
98% Warenverfügbarkeit. N...
K0288.306X025
K0288.306X025
F
serrated, flattened steel...
M 6
6.0
25
9.5
1.5
11.5
10
-
10
7
9
0.0095
Yes
84662080
4059245001255
31.12.2099
98% Warenverfügbarkeit. N...
K0288.306X040
K0288.306X040
F
serrated, flattened steel...
M 6
6.0
40
9.5
1.5
11.5
10
-
10
7
9
0.0120
Yes
84662080
4059245001262
31.12.2099
98% Warenverfügbarkeit. N...
K0288.308X012
K0288.308X012
F
serrated, flattened steel...
M 8
8.5
12
13.0
1.5
15.0
13
-
10
10
15
0.0161
Yes
84662080
4059245001279
31.12.2099
98% Warenverfügbarkeit. N...
K0288.308X025
K0288.308X025
F
serrated, flattened steel...
M 8
8.5
25
13.0
1.5
15.0
13
-
10
10
15
0.0201
Yes
84662080
4059245001286
31.12.2099
98% Warenverfügbarkeit. N...
K0288.308X040
K0288.308X040
F
serrated, flattened steel...
M 8
8.5
40
13.0
1.5
15.0
13
-
10
10
15
0.0246
Yes
84662080
4059245001293
31.12.2099
98% Warenverfügbarkeit. N...
K0288.706X012
K0288.706X012
K
plain, flattened POM ball
M 6
6.0
12
9.5
1.5
11.5
10
-
10
7
2
0.0308
Yes
84662080
4059245001606
31.12.2099
98% Warenverfügbarkeit. N...
K0288.706X025
K0288.706X025
K
plain, flattened POM ball
M 6
6.0
25
9.5
1.5
11.5
10
-
10
7
2
0.0082
Yes
84662080
4059245001613
31.12.2099
98% Warenverfügbarkeit. N...
K0288.706X040
K0288.706X040
K
plain, flattened POM ball
M 6
6.0
40
9.5
1.5
11.5
10
-
10
7
2
0.0107
Yes
84662080
4059245001620
31.12.2099
98% Warenverfügbarkeit. N...
K0288.708X012
K0288.708X012
K
plain, flattened POM ball
M 8
8.5
12
13.0
1.5
15.0
13
-
10
10
4
0.0125
Yes
84662080
4059245001637
31.12.2099
98% Warenverfügbarkeit. N...
K0288.708X025
K0288.708X025
K
plain, flattened POM ball
M 8
8.5
25
13.0
1.5
15.0
13
-
10
10
4
0.0165
Yes
84662080
4059245001644
31.12.2099
98% Warenverfügbarkeit. N...
K0288.708X040
K0288.708X040
K
plain, flattened POM ball
M 8
8.5
40
13.0
1.5
15.0
13
-
10
10
4
0.0213
Yes
84662080
4059245001651
31.12.2099
98% Warenverfügbarkeit. N...
K0288.506X012
K0288.506X012
O
stainless steel ball with...
M 6
8.0
12
10.0
2.0
0.0
10
-
28
7
9.2
0.0075
Yes
84662080
4059245001309
31.12.2099
98% Warenverfügbarkeit. N...
K0288.506X025
K0288.506X025
O
stainless steel ball with...
M 6
8.0
25
10.0
2.0
0.0
10
-
28
7
9.2
0.0096
Yes
84662080
4059245001316
31.12.2099
98% Warenverfügbarkeit. N...
K0288.506X040
K0288.506X040
O
stainless steel ball with...
M 6
8.0
40
10.0
2.0
0.0
10
-
28
7
9.2
0.0121
Yes
84662080
4059245001323
31.12.2099
98% Warenverfügbarkeit. N...
K0288.508X012
K0288.508X012
O
stainless steel ball with...
M 8
11.0
12
14.5
3.0
0.0
13
-
28
10
15.5
0.0174
Yes
84662080
4059245001330
31.12.2099
98% Warenverfügbarkeit. N...
K0288.508X025
K0288.508X025
O
stainless steel ball with...
M 8
11.0
25
14.5
3.0
0.0
13
-
28
10
15.5
0.0220
Yes
84662080
4059245001347
31.12.2099
98% Warenverfügbarkeit. N...
K0288.508X040
K0288.508X040
O
stainless steel ball with...
M 8
11.0
40
14.5
3.0
0.0
13
-
28
10
15.5
0.0259
Yes
84662080
4059245001354
31.12.2099
98% Warenverfügbarkeit. N...
K0288.510X015
K0288.510X015
O
stainless steel ball with...
M 10
14.0
15
16.0
3.0
0.0
17
3
28
13
18.8
0.0320
Yes
84662080
4059245001361
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성