Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0990 - Extension shaft
KIPP
CLAMPING TECHNOLOGY
Vice Clamping Technology
5-axis clamping system compact
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/schraubstock_spanntechnik/5-achs-spanner_kompakt/41355.prj},{NB=K0990.120},{BESTKIPP=K0990.120},{D=34},{L1=120},{SPANNB=Verlängerung um 120 mm},{GEW=0.6517},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245242641},{FILTER=KIPP,NORELEM},{XA=120.000},{NDM=27.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
L1
Length
[mm]
SPANNB
Clamping range
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0990.060
K0990.060
34
60
extended by 60 mm
0.2600
Yes
84662080
4059245242634
31.12.2099
98% availability of produ...
K0990.120
K0990.120
34
120
extended by 120 mm
0.6517
Yes
84662080
4059245242641
31.12.2099
98% availability of produ...
K0990.240
K0990.240
34
240
extended by 240 mm
1.5180
Yes
84662080
4059245242658
31.12.2099
98% availability of produ...
K0990.480
K0990.480
34
480
extended by 480 mm
3.1800
Yes
84662080
4059245242665
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성