Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0946 - Clamping pins
KIPP
CLAMPING TECHNOLOGY
Vice Clamping Technology
KIPPflexX 5-axis vice
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/schraubstock_spanntechnik/5-achs-spanner_kippflexx/41060.prj},{NB=K0946.05000},{BESTKIPP=K0946.05000},{AUSF=abgeflacht},{D1=7.50},{ANW=Material über 1000 N/mm² Zugfestigkeit},{GEW=0.0018},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245241675},{TYP=1},{XA=0.500},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
ANW
Application
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0946.05000
K0946.05000
flattened
7.50
Material over 1000 N/mm² ...
0.0018
Yes
84662080
4059245241675
31.12.2099
98% availability of produ...
K0946.05400
K0946.05400
Cup point
4.00
Material up to approx. 10...
0.0018
Yes
84662080
4059245241682
31.12.2099
98% availability of produ...
K0946.05600
K0946.05600
Cup point
6.00
Material up to approx. 10...
0.0019
Yes
84662080
4059245241699
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성