Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1532 - Baseplates, grey cast iron, round, with grid holes
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01126-10_1.prj},{NB=K1532.21250050},{D=12},{D2=500},{H=50},{L2=300},{L6=400},{N1=68},{NL=9},{NB1=9},{GEW=70.000},{AUSFX=2},{VERS=0.000},{XA=12.5},{XB=15.0},{XC=18.0},{XD=16.0},{XE=26.0},{XF=18.0},{XG=17.5},{XH=-1.0},{XI=-1.0},{NDM=12.0},{ST=0.00},{NDM1=0.0},{ST1=0.00},{XX=0.0},{BESTKIPP=K1532.21250050},{AUSF=mit Rasterbohrungen},{D1=M12},{D4=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245495856},{FILTER=KIPP,},{ZGT1=Rasterbohrung},{ZGT2=Positionierbohrung},{ZGT3=Durchgangsbohrung für Zylinderschraube DIN 912}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
Passbohrung +0,025/+0,015
[mm]
D1
thread
[mm]
D2
width
[mm]
D4
diameter
[mm]
H
height
[mm]
L2
Length
[mm]
L6
Length
[mm]
N1
Number of M.T.P. holes
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
NB1
Reihen in Y-Richtung
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1532.21230050
K1532.21230050
12
M12
300
M12
50
150
220
24
5
5
23.000
Yes
84662020
4059245495832
98% Warenverfügbarkeit. N...
31.12.2099
K1532.21240050
K1532.21240050
12
M12
400
M12
50
250
320
44
7
7
42.000
Yes
84662020
4059245495849
98% Warenverfügbarkeit. N...
31.12.2099
K1532.21250050
K1532.21250050
12
M12
500
M16
50
300
400
68
9
9
70.000
Yes
84662020
4059245495856
98% Warenverfügbarkeit. N...
31.12.2099
K1532.21260050
K1532.21260050
12
M12
600
M16
50
400
500
96
11
11
98.000
Yes
84662020
4059245495863
98% Warenverfügbarkeit. N...
31.12.2099
K1532.21650050
K1532.21650050
16
M16
500
M16
50
300
400
68
9
9
68.000
Yes
84662020
4059245495870
98% Warenverfügbarkeit. N...
31.12.2099
K1532.21660050
K1532.21660050
16
M16
600
M16
50
400
500
96
11
11
95.000
Yes
84662020
4059245495887
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성