Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1735 - Hoist rings, steel, 360° rotation grade 10
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Ring bolts and hoist rings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/ringschrauben_lastbuegel/07725-01_asmtab.prj},{NB=K1735.16025-90},{D1=30},{B=36},{B1=57},{B2=34},{H=98},{H1=46},{H2=39},{L=25},{S=14},{SW=10},{SW1=24},{TK=1500},{ANZM=150},{GEW=0.5301},{XA=25.300},{XB=14.000},{XC=10.000},{XD=5.000},{XE=5.700},{XF=17.000},{XG=21.700},{XH=35.000},{XI=4.500},{XJ=100.000},{XK=24.766},{XL=16.403},{XM=10.500},{XN=13.000},{XO=8.000},{XP=23.504},{XQ=21.618},{XR=4.000},{TYP=1.000},{NDM=16.000},{XS=25.000},{XT=29.000},{XU=47.230},{TYP2=4.000},{BESTKIPP=K1735.16025},{D=M16},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{EAN=4059245587643},{FILTER=KIPP,KIPP_USA,,BLOHM},{PPATH=07725-01_schb.prj},{EOL=31.12.2099},{ROT=-90}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
[mm]
D
thread
[mm]
D1
Diameter
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
H
[mm]
H1
height
[mm]
H2
height
ⁿ/ₐ
L
Length
[mm]
S
thickness
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
TK
max.
[kg]
ANZM
Tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1735.08011
K1735.08011
M8
24
36
57
30
87
34
41
11
12
6
13
300
20
0.3200
Yes
73181300
4059245587612
31.12.2099
98% Warenverfügbarkeit. N...
K1735.10016
K1735.10016
M10
24
36
57
30
87
35
40
16
12
6
17
630
30
0.3105
Yes
73181300
4059245587629
31.12.2099
98% Warenverfügbarkeit. N...
K1735.12020
K1735.12020
M12
30
36
57
34
98
43
41
20
14
8
19
1000
45
0.5039
Yes
73181300
4059245587636
31.12.2099
98% Warenverfügbarkeit. N...
K1735.16025
K1735.16025
M16
30
36
57
34
98
46
39
25
14
10
24
1500
150
0.5301
Yes
73181300
4059245587643
31.12.2099
98% Warenverfügbarkeit. N...
K1735.20032
K1735.20032
M20
45
53
83
50
145
56
71
32
17
12
30
2500
300
1.3500
Yes
73181300
4059245587650
31.12.2099
98% Warenverfügbarkeit. N...
K1735.24037
K1735.24037
M24
45
53
83
50
145
59
69
37
17
14
36
4000
400
1.5000
Yes
73181300
4059245587667
31.12.2099
98% Warenverfügbarkeit. N...
K1735.30044
K1735.30044
M30
59
68
106
67
172
85
94
44
23
17
46
5000
1000
3.5500
Yes
73181300
4059245587674
31.12.2099
98% Warenverfügbarkeit. N...
K1735.36053
K1735.36053
M36
69
84
126
78
223
100
96
53
28
22
55
7000
1800
5.9300
Yes
73181300
4059245587681
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성