Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2044 - Hoist screws VDI 3366
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Ring bolts and hoist rings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/ringschrauben_lastbuegel/07679.prj},{NB=K2044.20},{BESTKIPP=K2044.20},{D1=20},{D2=M20},{L=68},{L1=34},{L2=6},{L3=22},{SW=30},{TRAG=500},{GEW=0.2100},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245826025},{FILTER=NORELEM,KIPP,KIPP_USA,},{XA=10.00},{XB=6.00},{XC=9.00},{XD=1.80},{NDM=20},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
[mm]
D1
diameter
[mm]
D2
thread
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
TRAG
Tragfähigkeit
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2044.16
K2044.16
16
M16
58
28
5
20
24
320
0.1200
Yes
73181900
4059245826018
31.12.2099
98% Warenverfügbarkeit. N...
K2044.20
K2044.20
20
M20
68
34
6
22
30
500
0.2100
Yes
73181900
4059245826025
31.12.2099
98% Warenverfügbarkeit. N...
K2044.25
K2044.25
25
M24
78
38
8
25
36
1000
0.3600
Yes
73181900
4059245826032
31.12.2099
98% Warenverfügbarkeit. N...
K2044.32
K2044.32
32
M30
95
45
10
32
41
1500
0.6400
Yes
73181900
4059245826049
31.12.2099
98% Warenverfügbarkeit. N...
K2044.40
K2044.40
40
M36
118
56
12
40
50
2500
1.1900
Yes
73181900
4059245826056
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성