Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0914 - Push Clamps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Pull clamps, thrust clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/zugspanner_druckspanner/04402.prj},{NB=K0914.323201_0},{B=32},{C=30},{D=20},{E=13},{F=2.5},{J=25},{K=19.5},{L=135},{M=15},{N=103.0},{SPANNKRAFT=4000},{HANDKRAFT=200},{GEW=0.1875},{EAN=4059245237227},{VERS=1},{NDM=6},{ST=1.00},{AMIN=32.0},{XA=26},{XB=0.8},{XC=5.0},{XD=26.0},{XE=0.5},{XF=1.0},{XG=12.0},{XH=9.0},{XI=12.0},{XJ=9.0},{XK=2.0},{XL=10.5},{XM=29.0},{XN=8.0},{XO=8.0},{XP=10.0},{XQ=16.0},{XR=1.0},{XS=10.0},{XT=0.3},{XU=135.0},{NDM1=6.0},{ST1=1.00},{XV=5.0},{XW=6.0},{BESTKIPP=K0914.323201},{AUSF=mit Griff},{A=32-34,5},{G=M 6 x 9},{H=M 6 x 9},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,},{WX=0,[5:135/5]},{IMPERIAL=MM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
height
[mm]
B
diameter
[mm]
C
diameter
[mm]
D
diameter
[mm]
E
width
[mm]
F
Clamping range
[mm]
G
thread
[mm]
H
thread
[mm]
J
diameter
[mm]
K
height
[mm]
L
Angle
[°]
M
diameter
[mm]
N
diameter
[mm]
SPANNKRAFT
Clamping force
[N]
HANDKRAFT
Allowable Hand force*
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0914.252501
K0914.252501
with handle
25-26,7
25
23
16
10
1.7
M 4 x 6
M 4 x 6
20
15.0
123
12
69.5
3000
150
0.1233
Yes
84662080
4059245237203
31.12.2099
98% Warenverfügbarkeit. N...
K0914.323201
K0914.323201
with handle
32-34,5
32
30
20
13
2.5
M 6 x 9
M 6 x 9
25
19.5
135
15
103.0
4000
200
0.1875
Yes
84662080
4059245237227
31.12.2099
98% Warenverfügbarkeit. N...
K0914.252500
K0914.252500
without handle
25-26,7
25
23
16
10
1.7
M 4 x 6
M 4 x 6
20
15.0
123
12
69.5
3000
150
0.0649
Yes
84662080
4059245237197
31.12.2099
98% Warenverfügbarkeit. N...
K0914.323200
K0914.323200
without handle
32-34,5
32
30
20
13
2.5
M 6 x 9
M 6 x 9
25
19.5
135
15
103.0
4000
200
0.1473
Yes
84662080
4059245237210
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성