Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0893 - Centring clamps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Centring clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/zentrierspanner/03165_asmtab.prj},{NB=K0893.081630},{D2=0},{D3=23.0},{L1=16},{L2=0},{DMIN=24},{DMAX=30},{HMIN=32.0},{HMAX=44.5},{LMIN=7.0},{SW=19},{SW1=5.0},{GEW=0.1126},{EAN=4059245259755},{VERS=1},{VERS1=0},{VERS2=0},{SCHRLAENGE=20.000},{NDM=8},{ST=1.25},{XA=23.0},{XB=16.0},{XC=22.50},{XD=11.20},{XE=6.0},{XF=8.75},{XG=0.5},{XH=0.5},{XI=34.0},{XJ=10.0},{XK=19.0},{XL=6.0},{XNDM=6.0},{XKDM=4.917},{STX=1.00},{XM=17.0},{XN=20.0},{XO=1.0},{XP=6.0},{XQ=2.5},{XR=0.0},{BESTKIPP=K0893.081630},{AUSF=Außengewinde},{D1=M 8},{ANZDM=10},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{SCHRAUBE=M 6},{IMPERIAL=MM},{PPATH=03165_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
DMIN
[mm]
DMAX
[mm]
HMIN
[mm]
HMAX
[mm]
LMIN
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
ANZDM
Tightening torque max. Nm
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0893.061215
K0893.061215
External thread
M 6
0
11.4
12
0
12
15
22.0
27.5
4.8
9
2.5
2.2
0.0202
Yes
84662080
4059245259687
98% Warenverfügbarkeit. N...
31.12.2099
K0893.061219
K0893.061219
External thread
M 6
0
14.0
12
0
15
19
24.5
32.0
4.8
12
4.0
6
0.0334
Yes
84662080
4059245259694
98% Warenverfügbarkeit. N...
31.12.2099
K0893.081624
K0893.081624
External thread
M 8
0
17.8
16
0
19
24
26.0
35.0
4.5
15
5.0
10
0.0583
Yes
84662080
4059245259748
98% Warenverfügbarkeit. N...
31.12.2099
K0893.081630
K0893.081630
External thread
M 8
0
23.0
16
0
24
30
32.0
44.5
7.0
19
5.0
10
0.1126
Yes
84662080
4059245259755
98% Warenverfügbarkeit. N...
31.12.2099
K0893.0615
K0893.0615
Internal thread
M 6
12
11.4
0
4
12
15
22.0
27.5
4.8
9
2.5
2.2
0.0205
Yes
84662080
4059245259700
98% Warenverfügbarkeit. N...
31.12.2099
K0893.0619
K0893.0619
Internal thread
M 6
12
14.0
0
4
15
19
24.5
32.0
4.8
12
4.0
6
0.0349
Yes
84662080
4059245259717
98% Warenverfügbarkeit. N...
31.12.2099
K0893.0624
K0893.0624
Internal thread
M 6
12
17.8
0
4
19
24
26.0
35.0
4.5
15
5.0
10
0.0556
Yes
84662080
4059245259724
98% Warenverfügbarkeit. N...
31.12.2099
K0893.0630
K0893.0630
Internal thread
M 6
12
23.0
0
4
24
30
32.0
44.5
7.0
19
5.0
10
0.1115
Yes
84662080
4059245259731
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성