Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1258 - Toggle clamps vertical with flat foot and full holding arm
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1258_asmtab.prj},{NB=K1258.040000},{OG=61},{OH=112},{A1=49.2},{B=45.3},{B1=64.3},{B3=8},{B5=3},{C=44.0},{C1=19.0},{C3=20},{E=34},{H=206},{L=140.3},{L1=91.1},{HALTEKRAFTF1=2000},{HALTEKRAFTF2=4000},{SPANNKRAFTF3=1400},{SPANNKRAFTF4=3000},{GEW=0.6749},{EAN=4059245316939},{XA=10.000},{XB=85.000},{XC=61.00200},{XD=45.90000},{TYP=10},{TYP1=2},{TYP2=6.000},{TYP3=2.000},{TYP4=11},{TYP5=16.000},{XE=0.500},{TYP6=5},{TYP7=1},{BESTKIPP=K1258.04000},{A=31.8},{D=8.7},{M=M10x85},{HANDKRAFT=250},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1258_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
B1
width
[mm]
B3
width
[mm]
B5
width
[mm]
C
height
[mm]
C1
height
[mm]
C3
height
[mm]
D
diameter
[mm]
E
distance
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1258.02600
K1258.02600
70
90
19
35.0
32.0
47.0
6
3
32.0
17.5
16
7.1
31
173
111.9
73.9
M8x60
150
1000
2600
800
1600
0.4394
Info
Yes
82057000
4059245347940
31.12.2099
98% Warenverfügbarkeit. N...
K1258.04000
K1258.04000
61
112
31.8
49.2
45.3
64.3
8
3
44.0
19.0
20
8.7
34
206
140.3
91.1
M10x85
250
2000
4000
1400
3000
0.6749
Info
Yes
82057000
4059245316939
31.12.2099
98% Warenverfügbarkeit. N...
K1258.04400
K1258.04400
70
90
32
50.0
45.0
64.0
8
4
42.0
22.0
20
8.3
40
218
148.0
98.0
M10x80
200
2200
4400
1400
2800
0.9184
Info
Yes
82057000
4059245347957
31.12.2099
98% Warenverfügbarkeit. N...
K1258.07000
K1258.07000
70
90
32
53.0
45.0
64.0
10
5
51.0
25.0
23
8.7
44
226
178.0
128.0
M12x100
250
3200
7000
1400
3000
1.3000
Info
Yes
82057000
4059245347964
31.12.2099
98% Warenverfügbarkeit. N...
K1258.08000
K1258.08000
50
100
50.8
76.2
69.8
95.2
10
8
82.1
31.8
32
12.3
50
303
234.0
157.8
M16x150
280
3000
8000
1800
3900
2.7000
Info
Yes
82057000
4059245347971
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성