Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0095 - Toggle presses for manual operation
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05865_asmtab.prj},{NB=K0095.0600_GESCHLOSSEN0},{A=150},{A1=95},{A2=94},{A3=50},{A4=50},{B=100},{B1=80},{D=9},{D1=14},{H=202},{H1=30},{H2=75},{L=30},{S=32},{F=140},{F2=6000},{OG=185},{GEW=3.8900},{EAN=4059245035694},{TYP=1.000},{NDM=8},{C1=12},{L1=38},{A1P=25.000},{A2P=36.500},{A3P=0.000},{B1P=33.400},{D1P=14.000},{L1P=38.000},{DP=5.500},{BESTKIPP=K0095.0600},{M=M 8},{F1=5mm/1100N, 10mm/700N, 15mm/750N, 20mm/800N, 25mm/850N, 30mm/1460N,},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{SPANNER=05845-0600},{PPATH=05865_schb.prj},{EOL=31.12.2099},{LX=0},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
M
thread
ⁿ/ₐ
S
stroke
[mm]
F
hand force
[N]
F1
Thrust rod extended / Clamping force F1 N
[N]
F2
Holding force
[N]
OG
opening angle of handle
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0095.0600
K0095.0600
150
95
94
50
50
100
80
9
14
202
30
75
30
M 8
32
140
5mm/1100N, 10mm/700N, 15m...
6000
185
3.8900
Yes
82057000
4059245035694
31.12.2099
98% Warenverfügbarkeit. N...
K0095.1200
K0095.1200
192
115
112
60
60
120
95
11
20
290
40
100
40
M 10
50
150
5mm/1670N, 10mm/900N, 15m...
12000
185
7.4800
Yes
82057000
4059245035700
31.12.2099
98% Warenverfügbarkeit. N...
K0095.2500
K0095.2500
238
145
142
75
75
150
125
11
25
418
50
120
60
M 12
75
170
10mm/1000N, 20mm/720N, 30...
25000
185
18.6700
Yes
82057000
4059245035717
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성