Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1154 - Bullseye levels in frame, to screw on
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Scales, scale rings, level vials
Level vials
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/massstaebe_skalenringe_libellen/libellen/21800.prj},{NB=K1154.1341530},{BESTKIPP=K1154.1341530},{FORM=A},{AUSF=mit Anschraubflansch},{D=50},{D1=34},{D2=25},{D3=43.0},{D4=3.0},{H=15},{H1=5.0},{EMPF=30'},{GEW=0.0773},{BS=Infotext},{ROHS=Yes},{ZTN=90319091},{EAN=4059245253371},{FILTER=KIPP,NORELEM},{XA=1.550},{XB=0.000},{XC=0.000},{XD=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
EMPF
Sensitivity
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1154.1141030
K1154.1141030
A
with mounting flange
20
14
10
17.0
1.6
10
1.8
30'
0.0075
Yes
90319091
4059245253333
31.12.2099
98% availability of produ...
K1154.1171030
K1154.1171030
A
with mounting flange
25
17
12
21.0
2.0
10
2.0
30'
0.0106
Yes
90319091
4059245253340
31.12.2099
98% availability of produ...
K1154.1181130
K1154.1181130
A
with mounting flange
30
18
12
24.0
2.5
11
3.0
30'
0.0205
Yes
90319091
4059245253357
31.12.2099
98% availability of produ...
K1154.1281430
K1154.1281430
A
with mounting flange
40
28
20
34.5
2.5
14
4.0
30'
0.0418
Yes
90319091
4059245253364
31.12.2099
98% availability of produ...
K1154.1341530
K1154.1341530
A
with mounting flange
50
34
25
43.0
3.0
15
5.0
30'
0.0773
Yes
90319091
4059245253371
31.12.2099
98% availability of produ...
K1154.2141030
K1154.2141030
B
inlet flange
20
14
10
17.0
1.6
10
1.8
30'
0.0073
Yes
90319091
4059245253388
31.12.2099
98% availability of produ...
K1154.2171030
K1154.2171030
B
inlet flange
25
17
12
21.0
2.0
10
2.0
30'
0.0107
Yes
90319091
4059245253395
31.12.2099
98% availability of produ...
K1154.2181130
K1154.2181130
B
inlet flange
30
18
12
24.0
2.5
11
3.0
30'
0.0202
Yes
90319091
4059245253401
31.12.2099
98% availability of produ...
K1154.2281430
K1154.2281430
B
inlet flange
40
28
20
34.5
2.5
14
4.0
30'
0.0413
Yes
90319091
4059245253418
31.12.2099
98% availability of produ...
K1154.2341530
K1154.2341530
B
inlet flange
50
34
25
43.0
3.0
15
5.0
30'
0.0780
Yes
90319091
4059245253425
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성