Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1743 - Clamping levers, plastic, optically detectable with male thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/k1743_3.prj},{NB=K1743.13206X25},{A=65.2},{A1=75},{B=10.5},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38},{L=25},{ZZ=12},{GEW=0.0350},{EAN=4059245599943},{NDM=6.000},{XA=68.100},{XB=173.000},{XC=181.300},{XD=74.400},{XE=148.000},{XF=215.030},{XG=0.500},{XH=8.000},{XI=37.800},{XJ=4.500},{XK=47.300},{XL=3.200},{XM=0.100},{XN=7.800},{XO=15.000},{XP=53.000},{XQ=3.200},{XR=6.300},{XS=15.000},{XT=3.900},{XU=1.600},{XV=10.000},{XW=4.500},{XX=11.000},{XY=20.100},{XZ=5.000},{XA1=28.000},{XB1=32.200},{XC1=27.700},{XD1=45.300},{XE1=19.600},{XF1=39.600},{XG1=9.500},{XH1=3.200},{XI1=5.200},{XJ1=212.500},{XK1=2.000},{XL1=62.200},{XM1=2.000},{XN1=1.000},{XO1=57.400},{XP1=0.000},{XQ1=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Main colour
ⁿ/ₐ
X
thread
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1743.13206X20
K1743.13206X20
ultramarine RAL 5002
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0300
Yes
73181520
4059245599936
31.12.2099
98% Warenverfügbarkeit. N...
K1743.13206X25
K1743.13206X25
ultramarine RAL 5002
M6
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
25
12
0.0350
Yes
73181520
4059245599943
31.12.2099
98% Warenverfügbarkeit. N...
K1743.13208X20
K1743.13208X20
ultramarine RAL 5002
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0250
Yes
73181520
4059245599950
31.12.2099
98% Warenverfügbarkeit. N...
K1743.13208X40
K1743.13208X40
ultramarine RAL 5002
M8
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0323
Yes
73181520
4059245599967
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성