Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1872 - Clamping levers ECO, plastic with male thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06613-04.prj},{NB=K1872.30884X30},{GR=3},{D=17.0},{D1=21.2},{D2=22.2},{H=40.0},{H1=10.0},{H2=31.4},{H3=58.1},{H4=53.3},{A=80.2},{A1=91.1},{B=11.5},{ZZ=12},{L=30},{GEW=0.0340},{EAN=4059245692583},{NDM=8},{TAB=MIN},{TAB1=MIN},{TAB2=MIN},{TYP3=1},{TYP1=2},{NDM1=0.0000},{TYP=1.000},{XA=2.500},{XB=66.900},{XC=58.100},{XD=0.700},{XE=6.100},{XF=5.000},{XG=36.500},{XH=21.200},{XI=44.500},{XJ=0.400},{XK=266.000},{XL=35.200},{XM=10.400},{XN=8.200},{XO=52.400},{XP=5.000},{XQ=74.380},{XR=46.200},{XS=75.200},{XT=51.400},{XU=5.000},{XV=0.600},{XW=46.200},{XX=5.900},{XY=1.900},{XZ=7.000},{XA1=10.900},{XB1=5.700},{XC1=11.500},{XD1=2.550},{XE1=74.700},{XF1=9.800},{XG1=30.900},{XH1=30.500},{XI1=49.000},{XJ1=29.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
FARBE
Main
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1872.1041X10
black grey RAL 7021
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0070
Yes
73181520
4059245692033
31.12.2099
98% Warenverfügbarkeit. N...
K1872.10484X10
traffic red RAL 3020
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0070
Yes
73181520
4059245692040
31.12.2099
98% Warenverfügbarkeit. N...
K1872.1041X15
black grey RAL 7021
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0075
Yes
73181520
4059245692057
31.12.2099
98% Warenverfügbarkeit. N...
K1872.10484X15
traffic red RAL 3020
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0075
Yes
73181520
4059245692064
31.12.2099
98% Warenverfügbarkeit. N...
K1872.1041X20
black grey RAL 7021
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0090
Yes
73181520
4059245692071
31.12.2099
98% Warenverfügbarkeit. N...
K1872.10484X20
traffic red RAL 3020
Steel
1
M4
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0090
Yes
73181520
4059245692088
31.12.2099
98% Warenverfügbarkeit. N...
K1872.1051X10
black grey RAL 7021
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0120
Yes
73181520
4059245692095
31.12.2099
98% Warenverfügbarkeit. N...
K1872.10584X10
traffic red RAL 3020
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
10
0.0120
Yes
73181520
4059245692101
31.12.2099
98% Warenverfügbarkeit. N...
K1872.1051X15
black grey RAL 7021
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0130
Yes
73181520
4059245692118
31.12.2099
98% Warenverfügbarkeit. N...
K1872.10584X15
traffic red RAL 3020
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
15
0.0130
Yes
73181520
4059245692125
31.12.2099
98% Warenverfügbarkeit. N...
K1872.1051X20
black grey RAL 7021
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0095
Yes
73181520
4059245692132
31.12.2099
98% Warenverfügbarkeit. N...
K1872.10584X20
traffic red RAL 3020
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
20
0.0095
Yes
73181520
4059245692149
31.12.2099
98% Warenverfügbarkeit. N...
K1872.1051X25
black grey RAL 7021
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
25
0.0101
Yes
73181520
4059245692156
31.12.2099
98% Warenverfügbarkeit. N...
K1872.10584X25
traffic red RAL 3020
Steel
1
M5
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
25
0.0101
Yes
73181520
4059245692163
31.12.2099
98% Warenverfügbarkeit. N...
K1872.2051X10
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
10
0.0200
Yes
73181520
4059245692170
31.12.2099
98% Warenverfügbarkeit. N...
K1872.20584X10
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
10
0.0200
Yes
73181520
4059245692187
31.12.2099
98% Warenverfügbarkeit. N...
K1872.2051X15
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
15
0.0210
Yes
73181520
4059245692194
31.12.2099
98% Warenverfügbarkeit. N...
K1872.20584X15
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
15
0.0210
Yes
73181520
4059245692200
31.12.2099
98% Warenverfügbarkeit. N...
K1872.2051X20
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
20
0.0220
Yes
73181520
4059245692217
31.12.2099
98% Warenverfügbarkeit. N...
K1872.20584X20
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
20
0.0220
Yes
73181520
4059245692224
31.12.2099
98% Warenverfügbarkeit. N...
K1872.2051X25
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
25
0.0180
Yes
73181520
4059245692231
31.12.2099
98% Warenverfügbarkeit. N...
K1872.20584X25
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
25
0.0180
Yes
73181520
4059245692248
31.12.2099
98% Warenverfügbarkeit. N...
K1872.2051X30
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
30
0.0240
Yes
73181520
4059245692255
31.12.2099
98% Warenverfügbarkeit. N...
K1872.20584X30
traffic red RAL 3020
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
30
0.0240
Yes
73181520
4059245692262
31.12.2099
98% Warenverfügbarkeit. N...
K1872.2051X40
black grey RAL 7021
Steel
2
M5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
40
0.0250
Yes
73181520
4059245692279
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성