Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0780 - Clamping levers with thrust pad
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06612.prj},{NB=K0780.32101X60},{D=13.5},{D1=18},{D2=19.5},{D3=0.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75},{B=9.5},{ZZ=20},{L=59.7},{LL1=0.000},{XKUGEL=7.0},{GEW=0.0662},{EAN=4059245311910},{NDM=10.0},{TYP=2.000},{XA=4.8},{XB=28.4},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=55.0},{XN=33.3},{XO=1.6},{XP=60.8},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=11.0},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XK1=0.7},{XJ1=0.5},{XL1=0.4},{XM1=57.4},{XN1=1.0},{XO1=0.5},{XP1=8.1},{XQ1=8.0},{XR1=3.0},{XS1=0.5},{XT1=0.5},{XU1=8.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
L
Screw length
[mm]
L1
Length
[mm]
KUGEL
Kugel 0216
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0780.11051X20
K0780.11051X20
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
20.0
-
-
0.0160
Yes
73181520
4059245113392
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11051X30
K0780.11051X30
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
30.0
-
-
0.0172
Yes
73181520
4059245113408
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11051X40
K0780.11051X40
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
40.0
-
-
0.0180
Yes
73181520
4059245113415
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11051X50
K0780.11051X50
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
50.0
-
-
0.0197
Yes
73181520
4059245113422
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11061X20
K0780.11061X20
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
20.0
-
-
0.0171
Yes
73181520
4059245113439
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11061X30
K0780.11061X30
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
30.0
-
-
0.0188
Yes
73181520
4059245113446
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11061X40
K0780.11061X40
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
40.0
-
-
0.0200
Yes
73181520
4059245113453
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11061X50
K0780.11061X50
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
50.0
-
-
0.0220
Yes
73181520
4059245113460
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X20
K0780.12061X20
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20.0
-
-
0.0010
Yes
73181520
4059245113477
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X30
K0780.12061X30
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
30.0
-
-
0.0363
Yes
73181520
4059245113484
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X40
K0780.12061X40
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
40.0
-
-
0.0010
Yes
73181520
4059245113491
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X50
K0780.12061X50
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
50.0
-
-
0.0402
Yes
73181520
4059245113507
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X60
K0780.12061X60
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
60.0
-
-
0.0010
Yes
73181520
4059245113514
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X20
K0780.12081X20
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20.0
-
-
0.0371
Yes
73181520
4059245113521
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X30
K0780.12081X30
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
30.0
-
-
0.0405
Yes
73181520
4059245113538
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X40
K0780.12081X40
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
40.0
-
-
0.0437
Yes
73181520
4059245113545
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X50
K0780.12081X50
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
50.0
-
-
0.0464
Yes
73181520
4059245113552
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X60
K0780.12081X60
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
60.0
-
-
0.0496
Yes
73181520
4059245113569
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12101X20
K0780.12101X20
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20.0
-
-
0.0010
Yes
73181520
4059245113576
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12101X30
K0780.12101X30
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
30.0
-
-
0.0459
Yes
73181520
4059245113583
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12101X40
K0780.12101X40
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
40.0
-
-
0.0508
Yes
73181520
4059245113590
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12101X50
K0780.12101X50
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
50.0
-
-
0.0010
Yes
73181520
4059245113606
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12101X60
K0780.12101X60
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
60.0
-
-
0.0601
Yes
73181520
4059245113613
31.12.2099
98% Warenverfügbarkeit. N...
K0780.21051X20
K0780.21051X20
pin POM
POM thrust pin
B
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
20.5
-
-
0.0158
Yes
73181520
4059245311460
31.12.2099
98% Warenverfügbarkeit. N...
K0780.21051X30
K0780.21051X30
pin POM
POM thrust pin
B
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
30.5
-
-
0.0175
Yes
73181520
4059245311477
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성