Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0118 - Cam levers with elastomer lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/exzenterhebel/k0118_asmtab.prj},{NB=K0118.121114X120},{GR=1},{D=14},{D1=18.1},{B=22},{B1=16},{H=14.0},{H1=23.2},{H2=12.85},{H3=12},{A=71.5},{A1=79.6},{SW=10},{GEW=0.0360},{EAN=4059245196814},{NDM=6.000},{TYP=2.000},{L=20.000},{XHUB=1.150},{BESTKIPP=K0118.121114X12},{HALTEKRAFT=150},{HALTEKRAFT1=60},{BS=Infotext},{ROHS=Yes},{ZTN=83089060},{FILTER=KIPP,KIPP_USA},{XPOS='0','Hebel offen','1','Hebel geschlossen'},{GEWINDE=M 6},{ZGT=Elastomer-Feder},{PPATH=k0118_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
B
Width
[mm]
B1
Width
[mm]
H
distance
[mm]
H1
height
[mm]
H2
distance
[mm]
H3
height
[mm]
A
distance
[mm]
A1
Length
[mm]
SW
Width across flats
[mm]
HALTEKRAFT
Clamping force ca. N clamp bore (no permanent load)
ⁿ/ₐ
HALTEKRAFT1
Clamping force ca. N sheet metal clamping (no permanent load)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0118.121112X12
K0118.121112X12
1
12
18.1
22
16
14.0
23.2
12.85
12
71.5
79.6
10
100
50
0.0353
Yes
83089060
4059245196807
31.12.2099
98% Warenverfügbarkeit. N...
K0118.121114X12
K0118.121114X12
1
14
18.1
22
16
14.0
23.2
12.85
12
71.5
79.6
10
150
60
0.0360
Yes
83089060
4059245196814
31.12.2099
98% Warenverfügbarkeit. N...
K0118.221116X20
K0118.221116X20
2
16
27.1
33
24
16.2
27.8
14.70
20
99.9
110.0
13
350
60
0.0826
Yes
83089060
4059245196821
31.12.2099
98% Warenverfügbarkeit. N...
K0118.221118X20
K0118.221118X20
2
18
27.1
33
24
16.2
27.8
14.70
20
99.9
110.0
13
350
100
0.0837
Yes
83089060
4059245196838
31.12.2099
98% Warenverfügbarkeit. N...
K0118.221120X20
K0118.221120X20
2
20
27.1
33
24
16.2
27.8
14.70
20
99.9
110.0
16
350
100
0.0978
Yes
83089060
4059245196845
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성