Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0726 - Ball grip revolving
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06353.prj},{NB=K0726.1120},{BESTKIPP=K0726.1120},{AUSF=Innengewinde},{MATERIAL=Bolzen Edelstahl},{D=M12},{D1=50},{D2=20},{L=-},{T=21.5},{H=79.0},{H1=31.0},{H2=12},{B=10},{SW1=17},{SW2=-},{GEW=0.1922},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245072170},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12.000},{XA=0.0},{XB=21.5},{XC=0.0},{XD=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
T
depth
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
B
width
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0726.060
K0726.060
Internal thread
bolt steel
M6
25
10
-
12.5
37.5
15.0
5
5
8
-
0.0221
Yes
73181520
4059245072057
31.12.2099
98% Warenverfügbarkeit. N...
K0726.080
K0726.080
Internal thread
bolt steel
M8
32
13
-
15.0
48.5
19.0
6
6
10
-
0.0465
Yes
73181520
4059245072071
31.12.2099
98% Warenverfügbarkeit. N...
K0726.100
K0726.100
Internal thread
bolt steel
M10
40
16
-
19.0
61.0
24.0
8
8
13
-
0.0931
Yes
73181520
4059245072095
31.12.2099
98% Warenverfügbarkeit. N...
K0726.120
K0726.120
Internal thread
bolt steel
M12
50
20
-
21.5
78.0
31.0
12
10
17
-
0.1912
Yes
73181520
4059245072194
31.12.2099
98% Warenverfügbarkeit. N...
K0726.1060
K0726.1060
Internal thread
bolt stainless steel
M6
25
10
-
12.5
37.5
15.0
5
5
8
-
0.0221
Yes
73181520
4059245072118
31.12.2099
98% Warenverfügbarkeit. N...
K0726.1080
K0726.1080
Internal thread
bolt stainless steel
M8
32
13
-
15.0
48.5
19.0
6
6
10
-
0.0460
Yes
73181520
4059245072132
31.12.2099
98% Warenverfügbarkeit. N...
K0726.1100
K0726.1100
Internal thread
bolt stainless steel
M10
40
16
-
19.0
61.0
24.0
8
8
13
-
0.0927
Yes
73181520
4059245072156
31.12.2099
98% Warenverfügbarkeit. N...
K0726.1120
K0726.1120
Internal thread
bolt stainless steel
M12
50
20
-
21.5
79.0
31.0
12
10
17
-
0.1922
Yes
73181520
4059245072170
31.12.2099
98% Warenverfügbarkeit. N...
K0726.061
K0726.061
External thread
bolt steel
M6
25
10
11
-
37.5
15.0
5
5
8
3
0.0263
Yes
73181520
4059245072064
31.12.2099
98% Warenverfügbarkeit. N...
K0726.081
K0726.081
External thread
bolt steel
M8
32
13
13
-
48.5
19.0
6
6
10
4
0.0556
Yes
73181520
4059245072088
31.12.2099
98% Warenverfügbarkeit. N...
K0726.101
K0726.101
External thread
bolt steel
M10
40
16
14
-
61.0
24.0
8
8
13
5
0.1090
Yes
73181520
4059245072101
31.12.2099
98% Warenverfügbarkeit. N...
K0726.121
K0726.121
External thread
bolt steel
M12
50
20
21
-
78.0
31.0
12
10
17
6
0.2222
Yes
73181520
4059245072200
31.12.2099
98% Warenverfügbarkeit. N...
K0726.1061
K0726.1061
External thread
bolt stainless steel
M6
25
10
11
-
37.5
15.0
5
5
8
3
0.0258
Yes
73181520
4059245072125
31.12.2099
98% Warenverfügbarkeit. N...
K0726.1081
K0726.1081
External thread
bolt stainless steel
M8
32
13
13
-
48.5
19.0
6
6
10
4
0.0553
Yes
73181520
4059245072149
31.12.2099
98% Warenverfügbarkeit. N...
K0726.1101
K0726.1101
External thread
bolt stainless steel
M10
40
16
14
-
61.0
24.0
8
8
13
5
0.1079
Yes
73181520
4059245072163
31.12.2099
98% Warenverfügbarkeit. N...
K0726.1121
K0726.1121
External thread
bolt stainless steel
M12
50
20
21
-
78.0
31.0
12
10
17
6
0.2210
Yes
73181520
4059245072187
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성