Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0710 - Quick fit couplings with radial offset compensation and screw-on flange
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/23452_asmtab.prj},{NB=K0710.201},{D1=80},{D2=11.0},{D3=18},{A=28.0},{A1=17.0},{L=74.0},{L1=25.0},{L2=35},{L3=26.0},{T=10.0},{SW=30},{RV=1.0},{ZZD=30.0},{GEW=0.8495},{EAN=4059245176533},{TYP1=10.000},{NDM=20.0},{KDMI=18.376},{KDMA=18.160},{XA=11.9},{XB=20.90},{XC=68.9},{XD=17.8},{XE=29.5},{XF=20.8},{XG=32.0},{XH=12.0},{XI=5.0},{XJ=1.5},{EX=32.95},{TYP=1},{ST=1.500},{BESTKIPP=K0710.201},{AUSF=Innengewinde},{D=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=23452_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
distance
[mm]
A1
distance
[mm]
L
total length
[mm]
L1
thread length
[mm]
L2
Length
[mm]
L3
Length
[mm]
T
depth of counterbore
[mm]
SW
width across flats
[mm]
RV
radial offset compensation X max.
[mm]
ZZD
permissible tensile and pressure load max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0710.06
K0710.06
Internal thread
M 6
42
5.5
10
14.0
7.0
30.5
11.0
14
11.0
5.4
10
0.6
2.5
0.0770
Yes
73181900
4059245176366
31.12.2099
98% Warenverfügbarkeit. N...
K0710.08
K0710.08
Internal thread
M 8
48
6.6
11
16.0
8.0
35.5
13.5
17
13.0
6.4
13
0.7
4.5
0.1234
Yes
73181900
4059245176380
31.12.2099
98% Warenverfügbarkeit. N...
K0710.10
K0710.10
Internal thread
M 10
50
6.6
11
17.0
9.0
43.2
15.0
20
16.0
6.4
17
0.7
6.5
0.1871
Yes
73181900
4059245176403
31.12.2099
98% Warenverfügbarkeit. N...
K0710.101
K0710.101
Internal thread
M 10 x 1,25
50
6.6
11
17.0
9.0
43.2
15.0
20
16.0
6.4
17
0.7
6.5
0.1875
Yes
73181900
4059245176410
31.12.2099
98% Warenverfügbarkeit. N...
K0710.12
K0710.12
Internal thread
M 12
55
6.6
11
19.0
10.0
53.2
17.5
25
20.5
6.4
19
0.8
10.0
0.2958
Yes
73181900
4059245176441
31.12.2099
98% Warenverfügbarkeit. N...
K0710.121
K0710.121
Internal thread
M 12 x 1,25
55
6.6
11
19.0
10.0
53.2
17.5
25
20.5
6.4
19
0.8
10.0
0.2953
Yes
73181900
4059245176458
31.12.2099
98% Warenverfügbarkeit. N...
K0710.16
K0710.16
Internal thread
M 16
65
9.0
15
22.5
12.5
64.0
22.0
30
23.0
8.5
24
1.0
18.0
0.4490
Yes
73181900
4059245176489
31.12.2099
98% Warenverfügbarkeit. N...
K0710.161
K0710.161
Internal thread
M 16 x 1,5
65
9.0
15
22.5
12.5
64.0
22.0
30
23.0
8.5
24
1.0
18.0
0.4698
Yes
73181900
4059245176496
31.12.2099
98% Warenverfügbarkeit. N...
K0710.20
K0710.20
Internal thread
M 20
80
11.0
18
28.0
17.0
74.0
25.0
35
26.0
10.0
30
1.0
30.0
0.8536
Yes
73181900
4059245176526
31.12.2099
98% Warenverfügbarkeit. N...
K0710.201
K0710.201
Internal thread
M 20 x 1,5
80
11.0
18
28.0
17.0
74.0
25.0
35
26.0
10.0
30
1.0
30.0
0.8495
Yes
73181900
4059245176533
31.12.2099
98% Warenverfügbarkeit. N...
K0710.0614
K0710.0614
External thread
M 6
42
5.5
10
14.0
7.0
30.5
11.0
14
11.0
5.4
10
0.6
2.5
0.0748
Yes
73181900
4059245176373
31.12.2099
98% Warenverfügbarkeit. N...
K0710.0817
K0710.0817
External thread
M 8
48
6.6
11
16.0
8.0
35.5
13.5
17
13.0
6.4
13
0.7
4.5
0.1180
Yes
73181900
4059245176397
31.12.2099
98% Warenverfügbarkeit. N...
K0710.1020
K0710.1020
External thread
M 10
50
6.6
11
17.0
9.0
43.2
16.0
20
16.0
6.4
17
0.7
6.5
0.1747
Yes
73181900
4059245176427
31.12.2099
98% Warenverfügbarkeit. N...
K0710.10201
K0710.10201
External thread
M 10 x 1,25
50
6.6
11
17.0
9.0
43.2
16.0
20
16.0
6.4
17
0.7
6.5
0.1760
Yes
73181900
4059245176434
31.12.2099
98% Warenverfügbarkeit. N...
K0710.1225
K0710.1225
External thread
M 12
55
6.6
11
19.0
10.0
53.2
21.0
25
20.5
6.4
19
0.8
10.0
0.2795
Yes
73181900
4059245176465
31.12.2099
98% Warenverfügbarkeit. N...
K0710.12251
K0710.12251
External thread
M 12 x 1,25
55
6.6
11
19.0
10.0
53.2
21.0
25
20.5
6.4
19
0.8
10.0
0.2829
Yes
73181900
4059245176472
31.12.2099
98% Warenverfügbarkeit. N...
K0710.1630
K0710.1630
External thread
M 16
65
9.0
15
22.5
12.5
64.0
25.0
30
23.0
8.5
24
1.0
18.0
0.4545
Yes
73181900
4059245176502
31.12.2099
98% Warenverfügbarkeit. N...
K0710.16301
K0710.16301
External thread
M 16 x 1,5
65
9.0
15
22.5
12.5
64.0
25.0
30
23.0
8.5
24
1.0
18.0
0.4570
Yes
73181900
4059245176519
31.12.2099
98% Warenverfügbarkeit. N...
K0710.2035
K0710.2035
External thread
M 20
80
11.0
18
28.0
17.0
74.0
29.0
35
26.0
10.0
30
1.0
30.0
0.8141
Yes
73181900
4059245176540
31.12.2099
98% Warenverfügbarkeit. N...
K0710.20351
K0710.20351
External thread
M 20 x 1,5
80
11.0
18
28.0
17.0
74.0
29.0
35
26.0
10.0
30
1.0
30.0
0.8252
Yes
73181900
4059245176557
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성