Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1134 - Grease nipples flush type, DIN 3405
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Level indicators, screw plugs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/fuellstandanzeiger_verschlussschrauben/97942.prj},{NB=K1134.2118},{BESTKIPP=K1134.2118},{MATERIAL=Edelstahl},{AUSF=Sechskant},{FORM=A},{D=G1/8},{L=9.0},{L1=6.0},{SW=11},{GEW=0.0041},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059245261253},{FILTER=KIPP,NORELEM,KIPP_USA},{ST=0.00},{NDM=0.0},{NDM1=9.728},{XA=2.0},{XB=1.6},{XC=9.0},{XD=5.0},{XE=2.0},{XF=3.0},{XG=1.0},{XH=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1134.1106100
K1134.1106100
Steel
hexagon
A
M6X1
9.0
6.0
7
0.0014
Yes
84879000
4059245261161
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1108100
K1134.1108100
Steel
hexagon
A
M8X1
9.0
6.0
9
0.0026
Yes
84879000
4059245261178
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1108125
K1134.1108125
Steel
hexagon
A
M8X1,25
9.0
6.0
9
0.0024
Yes
84879000
4059245261185
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1110100
K1134.1110100
Steel
hexagon
A
M10X1
9.5
6.5
11
0.0042
Yes
84879000
4059245261192
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1118
K1134.1118
Steel
hexagon
A
R1/8
9.0
6.0
11
0.0040
Yes
84879000
4059245261208
31.12.2099
98% Warenverfügbarkeit. N...
K1134.2106100
K1134.2106100
Stainless steel
hexagon
A
M6X1
8.2
6.0
7
0.0014
Yes
84879000
4059245261215
31.12.2099
98% Warenverfügbarkeit. N...
K1134.2108100
K1134.2108100
Stainless steel
hexagon
A
M8X1
9.5
6.5
9
0.0026
Yes
84879000
4059245261222
31.12.2099
98% Warenverfügbarkeit. N...
K1134.2108125
K1134.2108125
Stainless steel
hexagon
A
M8X1,25
9.5
6.5
9
0.0025
Yes
84879000
4059245261239
31.12.2099
98% Warenverfügbarkeit. N...
K1134.2110100
K1134.2110100
Stainless steel
hexagon
A
M10X1
9.0
6.0
11
0.0041
Yes
84879000
4059245261246
31.12.2099
98% Warenverfügbarkeit. N...
K1134.2118
K1134.2118
Stainless steel
hexagon
A
G1/8
9.0
6.0
11
0.0041
Yes
84879000
4059245261253
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1206100
K1134.1206100
Steel
square
B
M6X1
15.0
5.5
9
0.0052
Yes
84879000
4059245261260
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1208100
K1134.1208100
Steel
square
B
M8X1
15.0
5.5
9
0.0055
Yes
84879000
4059245261277
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1208125
K1134.1208125
Steel
square
B
M8X1,25
15.0
5.5
9
0.0053
Yes
84879000
4059245261284
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1210100
K1134.1210100
Steel
square
B
M10X1
15.0
5.5
11
0.0089
Yes
84879000
4059245261291
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1218
K1134.1218
Steel
square
B
R1/8
15.0
5.5
11
0.0088
Yes
84879000
4059245261307
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1306100
K1134.1306100
Steel
square
C
M6X1
18.0
5.5
9
0.0075
Yes
84879000
4059245261314
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1308100
K1134.1308100
Steel
square
C
M8X1
18.0
5.5
9
0.0081
Yes
84879000
4059245261321
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1308125
K1134.1308125
Steel
square
C
M8X1,25
18.0
5.5
9
0.0079
Yes
84879000
4059245261338
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1310100
K1134.1310100
Steel
square
C
M10X1
18.0
5.5
11
0.0127
Yes
84879000
4059245261345
31.12.2099
98% Warenverfügbarkeit. N...
K1134.1318
K1134.1318
Steel
square
C
R1/8
18.0
5.5
11
0.0125
Yes
84879000
4059245261352
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성