Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1430 - Oil level gauges with electronic oil level and temperature monitoring, long version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Level indicators, screw plugs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/fuellstandanzeiger_verschlussschrauben/28001-12.prj},{NB=K1430.14000},{BESTKIPP=K1430.1400},{AUSF=Schließerkontakt},{POS=0},{B=30},{B1=39},{D1=M12},{H=30},{H1=16.5},{H2=80},{L=426.6},{L1=400},{L2=458.3},{SW=17},{GEW=0.4800},{ANZAHL=2},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=90269060},{EAN=4059245342709},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12.0},{XA=338.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
B1
distance
[mm]
D1
Thread
[mm]
H
height
[mm]
H1
distance
[mm]
H2
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ANZAHL
Number of fastening screws
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1430.1300
K1430.1300
Normally open contact
30
39
M12
30
16.5
80
326.6
300
358.3
17
0.4127
2
Yes
90269060
4059245342686
31.12.2099
98% Warenverfügbarkeit. N...
K1430.2300
K1430.2300
Normally closed contact
30
39
M12
30
16.5
80
326.6
300
358.3
17
0.3967
2
Yes
90269060
4059245342693
31.12.2099
98% Warenverfügbarkeit. N...
K1430.1400
K1430.1400
Normally open contact
30
39
M12
30
16.5
80
426.6
400
458.3
17
0.4800
2
Yes
90269060
4059245342709
31.12.2099
98% Warenverfügbarkeit. N...
K1430.2400
K1430.2400
Normally closed contact
30
39
M12
30
16.5
80
426.6
400
458.3
17
0.4800
2
Yes
90269060
4059245342716
31.12.2099
98% Warenverfügbarkeit. N...
K1430.1500
K1430.1500
Normally open contact
30
39
M12
30
16.5
80
526.6
500
558.3
17
0.5500
2
Yes
90269060
4059245342723
31.12.2099
98% Warenverfügbarkeit. N...
K1430.2500
K1430.2500
Normally closed contact
30
39
M12
30
16.5
80
526.6
500
558.3
17
0.5500
2
Yes
90269060
4059245342730
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성