Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0638 - Mounting brackets
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099_4.prj},{NB=K0638.1201},{D2=46},{D3=5.5},{D4=10},{K=32},{L1=33},{L3=13},{S=15},{GEW=0.1113},{EAN=4059245019601},{NDM=20},{KDM=18.376},{ST=1.50},{XB=5.4},{XC=18.4},{XNDM=8},{XKDM=6.647},{STX=1.25},{XE=12.0},{XF=4.0},{XG=4.0},{BESTKIPP=K0638.1201},{AUSF=Befestigungsbohrung paralell zum Sperrriegel},{FORM=A},{D1=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=M 8},{XD=07119-08x12},{IMPERIAL=MM}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
K
distance of borehole
[mm]
L1
Length
[mm]
L3
Length
[mm]
S
thickness
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0638.112
K0638.112
fastening hole parallel t...
A
M 12
36
5.5
10
24
25
10
12
0.0563
Yes
73181900
4059245019557
98% Warenverfügbarkeit. N...
31.12.2099
K0638.1121
K0638.1121
fastening hole parallel t...
A
M 12 x 1,5
36
5.5
10
24
25
10
12
0.0560
Yes
73181900
4059245019564
98% Warenverfügbarkeit. N...
31.12.2099
K0638.116
K0638.116
fastening hole parallel t...
A
M 16
46
5.5
10
32
33
13
15
0.1247
Yes
73181900
4059245019571
98% Warenverfügbarkeit. N...
31.12.2099
K0638.1161
K0638.1161
fastening hole parallel t...
A
M 16 x 1,5
46
5.5
10
32
33
13
15
0.1233
Yes
73181900
4059245019588
98% Warenverfügbarkeit. N...
31.12.2099
K0638.120
K0638.120
fastening hole parallel t...
A
M 20
46
5.5
10
32
33
13
15
0.1133
Yes
73181900
4059245019595
98% Warenverfügbarkeit. N...
31.12.2099
K0638.1201
K0638.1201
fastening hole parallel t...
A
M 20 x 1,5
46
5.5
10
32
33
13
15
0.1113
Yes
73181900
4059245019601
98% Warenverfügbarkeit. N...
31.12.2099
K0638.212
K0638.212
fastening hole vertical t...
B
M 12
36
5.5
10
24
25
10
12
0.0453
Yes
73181900
4059245019618
98% Warenverfügbarkeit. N...
31.12.2099
K0638.2121
K0638.2121
fastening hole vertical t...
B
M 12 x 1,5
36
5.5
10
24
25
10
12
0.0454
Yes
73181900
4059245019625
98% Warenverfügbarkeit. N...
31.12.2099
K0638.216
K0638.216
fastening hole vertical t...
B
M 16
46
5.5
10
32
33
13
15
0.1076
Yes
73181900
4059245019632
98% Warenverfügbarkeit. N...
31.12.2099
K0638.2161
K0638.2161
fastening hole vertical t...
B
M 16 x 1,5
46
5.5
10
32
33
13
15
0.1079
Yes
73181900
4059245019649
98% Warenverfügbarkeit. N...
31.12.2099
K0638.220
K0638.220
fastening hole vertical t...
B
M 20
46
5.5
10
32
33
13
15
0.0962
Yes
73181900
4059245019656
98% Warenverfügbarkeit. N...
31.12.2099
K0638.2201
K0638.2201
fastening hole vertical t...
B
M 20 x 1,5
46
5.5
10
32
33
13
15
0.0956
Yes
73181900
4059245019663
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성