Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1565 - Locking pin stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/k1565.prj},{NB=K1565.1760},{D=6.5},{D1=6.5},{D2=23},{D3=6.5},{H=37},{H1=29.0},{H2=5.5},{H3=4},{L=12.5},{L1=9.5},{L2=13.5},{T1=6},{SW=10},{SW1=19},{SPANNKRAFT=3},{SCHERKRAFT=0.2},{AUSZUGSKRAFT=0.15},{GEW=0.0372},{EAN=4059245507115},{NDM=12.000},{DD=12.0},{ST=1.000},{XA=8.500},{XB=8.200},{XC=4.800},{XD=3.000},{XE=2.000},{XF=11.200},{XG=35.000},{XH=0.500},{XI=0.500},{XJ=20.500},{XK=3.300},{XL=4.000},{XM=9.300},{XN=6.200},{XO=3.200},{XP=1.000},{XQ=0.800},{XR=5.800},{XS=1.700},{XT=5.300},{XU=3.000},{TYP=2.0},{BESTKIPP=K1565.176},{PLATTENS=6~10},{M=M12x1},{T=3-8},{TEMP=≤180 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,KIPP_USA,},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
T
height max.
[mm]
T1
distance
[mm]
SW
Width across flats
[mm]
SW1
Width across flats
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1565.173
K1565.173
6.5
6.5
23
6.5
40
32.0
5.5
4
12.5
6.5
10.5
M12x1
3-8
3
10
19
3
0.2
0.15
≤180 °C
0.0387
Yes
84662080
4059245507108
31.12.2099
98% Warenverfügbarkeit. N...
K1565.176
K1565.176
6.5
6.5
23
6.5
37
29.0
5.5
4
12.5
9.5
13.5
M12x1
3-8
6
10
19
3
0.2
0.15
≤180 °C
0.0372
Yes
84662080
4059245507115
31.12.2099
98% Warenverfügbarkeit. N...
K1565.193
K1565.193
8.5
8.5
32
10.0
51
41.5
7.0
4
16.5
6.5
11.0
M16x1
3-12
3
14
24
6
0.4
0.30
≤180 °C
0.0839
Yes
84662080
4059245507122
31.12.2099
98% Warenverfügbarkeit. N...
K1565.196
K1565.196
8.5
8.5
32
10.0
48
38.5
7.0
4
16.5
9.5
14.0
M16x1
3-12
6
14
24
6
0.4
0.30
≤180 °C
0.0820
Yes
84662080
4059245507139
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성