Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0791 - Ball lock pins with mushroom grip stainless stee
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03418.prj},{NB=K0791.025100250},{D=25},{D1=10},{D2=12.00},{D3=14},{L=25},{L1=8.9},{L2=33.0},{GEW=0.0655},{EAN=4059245208326},{XA=4.000},{XB=7.000},{XC=4.000},{XD=8.000},{XE=0.500},{XF=8.500},{XG=4.500},{XH=5.000},{XI=1.500},{XJ=0.500},{XK=22.500},{XL=33.900},{XM=1.600},{XN=15.000},{XO=41.400},{XP=10.500},{XQ=1.500},{XR=23.600},{XS=2.000},{XT=2.600},{XU=9.500},{XV=3.000},{XW=0.500},{XX=0.000},{BESTKIPP=K0791.02510025},{L5=33.9},{AUFNAHME=10},{FESTIGKEIT=60},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0791.01905010
K0791.01905010
19
5
5.50
11
10
5.9
25.0
15.9
5
15
0.0234
Yes
73182900
4059245208104
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01905015
K0791.01905015
19
5
5.50
11
15
5.9
25.0
20.9
5
15
0.0241
Yes
73182900
4059245208111
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01905020
K0791.01905020
19
5
5.50
11
20
5.9
25.0
25.9
5
15
0.0248
Yes
73182900
4059245208128
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01905025
K0791.01905025
19
5
5.50
11
25
5.9
25.0
30.9
5
15
0.0256
Yes
73182900
4059245208135
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01905030
K0791.01905030
19
5
5.50
11
30
5.9
25.0
35.9
5
15
0.0252
Yes
73182900
4059245208142
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906010
K0791.01906010
19
6
6.85
11
10
6.8
25.0
16.8
6
22
0.0249
Yes
73182900
4059245208159
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906015
K0791.01906015
19
6
6.85
11
15
6.8
25.0
21.8
6
22
0.0254
Yes
73182900
4059245208166
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906020
K0791.01906020
19
6
6.85
11
20
6.8
25.0
26.8
6
22
0.0271
Yes
73182900
4059245208173
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906025
K0791.01906025
19
6
6.85
11
25
6.8
25.0
31.8
6
22
0.0277
Yes
73182900
4059245208180
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906030
K0791.01906030
19
6
6.85
11
30
6.8
25.0
36.8
6
22
0.0288
Yes
73182900
4059245208197
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906035
K0791.01906035
19
6
6.85
11
35
6.8
25.0
41.8
6
22
0.0293
Yes
73182900
4059245208203
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906040
K0791.01906040
19
6
6.85
11
40
6.8
25.0
46.8
6
22
0.0317
Yes
73182900
4059245208210
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906045
K0791.01906045
19
6
6.85
11
45
6.8
25.0
51.8
6
22
0.0318
Yes
73182900
4059245208227
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906050
K0791.01906050
19
6
6.85
11
50
6.8
25.0
56.8
6
22
0.0330
Yes
73182900
4059245208234
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508020
K0791.02508020
25
8
9.50
14
20
7.8
33.0
27.8
8
38
0.0557
Yes
73182900
4059245208241
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508025
K0791.02508025
25
8
9.50
14
25
7.8
33.0
32.8
8
38
0.0568
Yes
73182900
4059245208258
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508030
K0791.02508030
25
8
9.50
14
30
7.8
33.0
37.8
8
38
0.0597
Yes
73182900
4059245208265
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508035
K0791.02508035
25
8
9.50
14
35
7.8
33.0
42.8
8
38
0.0589
Yes
73182900
4059245208272
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508040
K0791.02508040
25
8
9.50
14
40
7.8
33.0
47.8
8
38
0.0628
Yes
73182900
4059245208289
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508045
K0791.02508045
25
8
9.50
14
45
7.8
33.0
52.8
8
38
0.0657
Yes
73182900
4059245208296
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508050
K0791.02508050
25
8
9.50
14
50
7.8
33.0
57.8
8
38
0.0674
Yes
73182900
4059245208302
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02510020
K0791.02510020
25
10
12.00
14
20
8.9
33.0
28.9
10
60
0.0624
Yes
73182900
4059245208319
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02510025
K0791.02510025
25
10
12.00
14
25
8.9
33.0
33.9
10
60
0.0655
Yes
73182900
4059245208326
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02510030
K0791.02510030
25
10
12.00
14
30
8.9
33.0
38.9
10
60
0.0676
Yes
73182900
4059245208333
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02510035
K0791.02510035
25
10
12.00
14
35
8.9
33.0
43.9
10
60
0.0707
Yes
73182900
4059245208340
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성