Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0373 - Spring plungers push-pull
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03338.prj},{NB=K0373.1206008},{BESTKIPP=K0373.1206008},{D=M 12},{D1=6},{D2=7},{D3=M 4 x 8},{F1=12},{F2=40},{H=8.0},{L=26.0},{L1=11.0},{L2=5},{L3=1.0},{SW1=6},{SW2=10},{GEW=0.0134},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245028054},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12},{ST=1.75},{XA=9.80},{NDM1=4},{ST1=0.70},{T=8.000},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
thread
[mm]
F1
force 1
[N]
F2
force 2
[N]
H
stroke
[mm]
L
Length -1
[mm]
L1
height
[mm]
L2
height
[mm]
L3
height
[mm]
SW1
width across flats 1
[mm]
SW2
width across flats 2
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0373.1202004
K0373.1202004
M 12
6
7
M 4 x 8
5
20
3.5
11.0
4.5
5
1.0
6
10
0.0052
Yes
73181520
4059245028009
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1202006
K0373.1202006
M 12
6
7
M 4 x 8
5
20
6.0
18.5
7.0
5
1.0
6
10
0.0086
Yes
73181520
4059245028016
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1202010
K0373.1202010
M 12
6
7
M 4 x 8
5
20
10.0
26.0
11.0
5
1.0
6
10
0.0129
Yes
73181520
4059245028023
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1206003
K0373.1206003
M 12
6
7
M 4 x 8
12
40
3.0
11.0
4.5
5
1.0
6
10
0.0052
Yes
73181520
4059245028030
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1206005
K0373.1206005
M 12
6
7
M 4 x 8
12
40
5.0
18.5
7.0
5
1.0
6
10
0.0088
Yes
73181520
4059245028047
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1206008
K0373.1206008
M 12
6
7
M 4 x 8
12
40
8.0
26.0
11.0
5
1.0
6
10
0.0134
Yes
73181520
4059245028054
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1212503
K0373.1212503
M 12
6
7
M 4 x 8
20
100
3.0
11.0
4.5
5
1.0
6
10
0.0054
Yes
73181520
4059245028061
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1212505
K0373.1212505
M 12
6
7
M 4 x 8
20
100
5.0
18.5
7.0
5
1.0
6
10
0.0090
Yes
73181520
4059245028078
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1212508
K0373.1212508
M 12
6
7
M 4 x 8
20
100
8.0
26.0
11.0
5
1.0
6
10
0.0138
Yes
73181520
4059245028085
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1815004
K0373.1815004
M 18 x 1,5
10
11
M 6 x 12
50
150
4.0
17.0
6.0
6
2.5
9
16
0.0225
Yes
73181520
4059245028092
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1815007
K0373.1815007
M 18 x 1,5
10
11
M 6 x 12
50
150
7.0
29.5
11.5
6
2.5
9
16
0.0421
Yes
73181520
4059245028108
98% Warenverfügbarkeit. N...
31.12.2099
K0373.1815013
K0373.1815013
M 18 x 1,5
10
11
M 6 x 12
50
150
12.5
45.5
16.0
6
2.5
9
16
0.0628
Yes
73181520
4059245028115
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성