Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0320 - Spring plungers with hexagon socket and POM thrust pin, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03058.prj},{NB=K0320.16_0},{BESTKIPP=K0320.16},{POS=0},{D=M 16},{D1=7.5},{L=32},{H=5.0},{T=6.0},{T1=2.5},{N=2.5},{S=5.0},{SX=5.000},{F1=45.0},{F2=100},{BESTMS=03040-916},{GEW=0.0309},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245840571},{FILTER=KIPP,KIPP_USA},{TYP=0},{TYP1=1},{TYP2=2},{XPOS=[0:$H.]},{NDM=16},{NDM1=0.0000},{TYP3=1},{ZGT=Gewindestift eingeklebt},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0320.03
K0320.03
M 3
1.0
10
1.5
1.0
0.4
0.7
0.5
3
0.0003
Yes
73181520
4059245840502
98% Warenverfügbarkeit. N...
31.12.2099
K0320.04
K0320.04
M 4
1.5
15
1.5
0.6
0.6
1.3
5.0
16
0.0008
Yes
73181520
4059245840519
98% Warenverfügbarkeit. N...
31.12.2099
K0320.05
K0320.05
M 5
2.4
18
2.3
0.8
0.8
1.5
6.0
20
0.0016
Yes
73181520
4059245840526
98% Warenverfügbarkeit. N...
31.12.2099
K0320.06
K0320.06
M 6
2.7
20
2.5
1.0
1.0
2.0
7.0
20
0.0023
Yes
73181520
4059245840533
98% Warenverfügbarkeit. N...
31.12.2099
K0320.08
K0320.08
M 8
3.5
22
3.0
1.4
1.2
2.5
9.0
35
0.0049
Yes
73181520
4059245840540
98% Warenverfügbarkeit. N...
31.12.2099
K0320.10
K0320.10
M 10
4.0
22
3.0
1.4
1.6
3.0
9.0
35
0.0081
Yes
73181520
4059245840557
98% Warenverfügbarkeit. N...
31.12.2099
K0320.12
K0320.12
M 12
6.0
28
4.0
2.0
2.0
4.0
10.0
55
0.0137
Yes
73181520
4059245840564
98% Warenverfügbarkeit. N...
31.12.2099
K0320.16
K0320.16
M 16
7.5
32
5.0
2.5
2.5
5.0
45.0
100
0.0309
Yes
73181520
4059245840571
98% Warenverfügbarkeit. N...
31.12.2099
K0320.AG
K0320.AG
8-36
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0009
Yes
73181520
4059245840656
98% Warenverfügbarkeit. N...
31.12.2099
K0320.AE
K0320.AE
8-32
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0003
Yes
73181520
4059245840649
98% Warenverfügbarkeit. N...
31.12.2099
K0320.A1
K0320.A1
10-32
2.4
18
2.3
0.8
0.8
1/16
6.0
20
0.0014
Yes
73181520
4059245840588
98% Warenverfügbarkeit. N...
31.12.2099
K0320.AJ
K0320.AJ
1/4-28
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0029
Yes
73181520
4059245840663
98% Warenverfügbarkeit. N...
31.12.2099
K0320.A2
K0320.A2
1/4-20
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0025
Yes
73181520
4059245840595
98% Warenverfügbarkeit. N...
31.12.2099
K0320.A3
K0320.A3
5/16-18
3.5
22
3.0
1.4
1.2
3/32
9.0
35
0.0046
Yes
73181520
4059245840601
98% Warenverfügbarkeit. N...
31.12.2099
K0320.A4
K0320.A4
3/8-16
4.0
22
3.0
1.4
1.6
1/8
9.0
35
0.0069
Yes
73181520
4059245840618
98% Warenverfügbarkeit. N...
31.12.2099
K0320.A5
K0320.A5
1/2-13
6.0
28
4.0
2.0
2.0
5/32
10.0
55
0.0158
Yes
73181520
4059245840625
98% Warenverfügbarkeit. N...
31.12.2099
K0320.A6
K0320.A6
5/8-11
7.5
32
5.0
2.5
2.5
3/16
45.0
100
0.0296
Yes
73181520
4059245840632
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성