Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1380 - Spring plungers with hexagon socket and flattened thrust pin, stainless steel, LONG-LOK lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03056-01.prj},{NB=K1380.080},{D1=3.5},{H=3.0},{T=3.0},{T1=1.4},{L=22},{L1=8},{N=1.2},{S=2.5},{F1=7},{F2=29},{GEW=0.0056},{EAN=4059245844241},{NDM=8.0},{NDM1=6.0},{HX=3.000},{XA=1.200},{XB=40.000},{XC=1.400},{XD=5.000},{XE=10.000},{XF=0.300},{XG=5.500},{XH=4.200},{XI=0.200},{XJ=1.000},{XK=12.200},{XL=8.000},{XM=1.100},{XN=1.200},{XO=1.000},{XP=2.500},{BESTKIPP=K1380.08},{D=M8},{L2=ca. 2 Gewindegänge},{DREHMOMENTEIN=1.05},{DREHMOMENTAUS=0.37},{BESTMS=K0317.908},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA},{ZGT=Gewindestift eingeklebt},{ZGT1=ca. 2 Gewindegänge},{IMPERIAL=MM},{POS=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
H
distance
[mm]
T1
height
[mm]
L
Length
[mm]
L1
[mm]
L2
ⁿ/ₐ
N
width
[mm]
S
Width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx. Nm
[Nm]
DREHMOMENTAUS
Loosening torque approx. Nm
[Nm]
BESTMS
assembly key
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1380.05
K1380.05
M5
2.4
2.3
0.8
18
7
approx. 2 thread dials
0.8
1.5
5
17
0.12
0.08
K0317.905
0.0017
Yes
73181520
4059245844227
98% Warenverfügbarkeit. N...
31.12.2099
K1380.06
K1380.06
M6
2.7
2.5
1.0
20
7
approx. 2 thread dials
1.0
2.0
6
17
0.45
0.22
K0317.906
0.0028
Yes
73181520
4059245844234
98% Warenverfügbarkeit. N...
31.12.2099
K1380.08
K1380.08
M8
3.5
3.0
1.4
22
8
approx. 2 thread dials
1.2
2.5
7
29
1.05
0.37
K0317.908
0.0056
Yes
73181520
4059245844241
98% Warenverfügbarkeit. N...
31.12.2099
K1380.10
K1380.10
M10
4.0
3.0
1.4
22
9
approx. 2 thread dials
1.6
3.0
8
31
1.3
0.6
K0317.910
0.0094
Yes
73181520
4059245844258
98% Warenverfügbarkeit. N...
31.12.2099
K1380.12
K1380.12
M12
6.0
4.0
2.0
28
10
approx. 2 thread dials
2.0
4.0
10
47
2
1.3
K0317.912
0.0161
Yes
73181520
4059245844265
98% Warenverfügbarkeit. N...
31.12.2099
K1380.16
K1380.16
M16
7.5
5.0
2.5
32
14
approx. 2 thread dials
2.5
5.0
38
85
3.9
3
K0317.916
0.0344
Yes
73181520
4059245844272
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성