Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0318 - Spring plungers with hexagon socket and POM thrust pin, steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03050.prj},{NB=K0318.AG_(0)},{D1=1.5},{L=15},{H=1.5},{T=2.0},{T1=0.6},{N=0.6},{SX=1.270},{F1=5.0},{F2=16},{GEW=0.0009},{EAN=4059245351886},{TYP=2},{TYP1=2},{TYP2=1},{NDM=0},{NDM1=0.1640},{TYP3=3},{BESTKIPP=K0318.AG},{AUSF=Standard Federkraft},{D=8-36},{S=.050},{BESTMS=03040-0904},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP_USA,KIPP,},{XPOS=[0:$H.]},{ZGT=Gewindestift eingeklebt },{IMPERIAL=INCH},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0318.03
K0318.03
Standard spring force
M 3
1.0
10
1.5
1.0
0.4
0.7
0.5
3
0.0003
Yes
73181520
4059245839940
98% Warenverfügbarkeit. N...
31.12.2099
K0318.04
K0318.04
Standard spring force
M 4
1.5
15
1.5
0.6
0.6
1.3
5.0
16
0.0007
Yes
73181520
4059245839957
98% Warenverfügbarkeit. N...
31.12.2099
K0318.05
K0318.05
Standard spring force
M 5
2.4
18
2.3
0.8
0.8
1.5
6.0
20
0.0015
Yes
73181520
4059245839964
98% Warenverfügbarkeit. N...
31.12.2099
K0318.06
K0318.06
Standard spring force
M 6
2.7
20
2.5
1.0
1.0
2.0
7.0
20
0.0023
Yes
73181520
4059245839971
98% Warenverfügbarkeit. N...
31.12.2099
K0318.08
K0318.08
Standard spring force
M 8
3.5
22
3.0
1.4
1.2
2.5
9.0
35
0.0051
Yes
73181520
4059245008841
98% Warenverfügbarkeit. N...
31.12.2099
K0318.10
K0318.10
Standard spring force
M 10
4.0
22
3.0
1.4
1.6
3.0
9.0
35
0.0079
Yes
73181520
4059245008858
98% Warenverfügbarkeit. N...
31.12.2099
K0318.12
K0318.12
Standard spring force
M 12
6.0
28
4.0
2.0
2.0
4.0
10.0
55
0.0138
Yes
73181520
4059245840076
98% Warenverfügbarkeit. N...
31.12.2099
K0318.16
K0318.16
Standard spring force
M 16
7.5
32
5.0
2.5
2.5
5.0
45.0
100
0.0302
Yes
73181520
4059245840083
98% Warenverfügbarkeit. N...
31.12.2099
K0318.104
K0318.104
light spring force
M 4
1.5
15
1.5
0.6
0.6
1.3
2.0
7
0.0007
Yes
73181520
4059245840007
98% Warenverfügbarkeit. N...
31.12.2099
K0318.105
K0318.105
light spring force
M 5
2.4
18
2.3
0.8
0.8
1.5
3.0
10
0.0014
Yes
73181520
4059245840014
98% Warenverfügbarkeit. N...
31.12.2099
K0318.106
K0318.106
light spring force
M 6
2.7
20
2.5
1.0
1.0
2.0
3.0
9
0.0022
Yes
73181520
4059245008889
98% Warenverfügbarkeit. N...
31.12.2099
K0318.108
K0318.108
light spring force
M 8
3.5
22
3.0
1.4
1.2
2.5
4.0
16
0.0049
Yes
73181520
4059245008896
98% Warenverfügbarkeit. N...
31.12.2099
K0318.110
K0318.110
light spring force
M 10
4.0
22
3.0
1.4
1.6
3.0
4.0
16
0.0078
Yes
73181520
4059245008902
98% Warenverfügbarkeit. N...
31.12.2099
K0318.112
K0318.112
light spring force
M 12
6.0
28
4.0
2.0
2.0
4.0
5.0
27
0.0135
Yes
73181520
4059245840052
98% Warenverfügbarkeit. N...
31.12.2099
K0318.116
K0318.116
light spring force
M 16
7.5
32
5.0
2.5
2.5
5.0
20.0
45
0.0309
Yes
73181520
4059245008926
98% Warenverfügbarkeit. N...
31.12.2099
K0318.AD
K0318.AD
Standard spring force
6-32
1.0
10
1.5
1.0
0.4
.035
0.5
3
0.0005
Yes
73181520
4059245351862
98% Warenverfügbarkeit. N...
31.12.2099
K0318.AG
K0318.AG
Standard spring force
8-36
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0009
Yes
73181520
4059245351886
98% Warenverfügbarkeit. N...
31.12.2099
K0318.AE
K0318.AE
Standard spring force
8-32
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0009
Yes
73181520
4059245351879
98% Warenverfügbarkeit. N...
31.12.2099
K0318.A1
K0318.A1
Standard spring force
10-32
2.4
18
2.3
0.8
0.8
1/16
6.0
20
0.0017
Yes
73181520
4059245351800
98% Warenverfügbarkeit. N...
31.12.2099
K0318.AJ
K0318.AJ
Standard spring force
1/4-28
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0029
Yes
73181520
4059245351893
98% Warenverfügbarkeit. N...
31.12.2099
K0318.A2
K0318.A2
Standard spring force
1/4-20
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0026
Yes
73181520
4059245351817
98% Warenverfügbarkeit. N...
31.12.2099
K0318.A3
K0318.A3
Standard spring force
5/16-18
3.5
22
3.0
1.4
1.2
3/32
9.0
35
0.0047
Yes
73181520
4059245351824
98% Warenverfügbarkeit. N...
31.12.2099
K0318.A4
K0318.A4
Standard spring force
3/8-16
4.0
22
3.0
1.4
1.6
1/8
9.0
35
0.0069
Yes
73181520
4059245351831
98% Warenverfügbarkeit. N...
31.12.2099
K0318.A5
K0318.A5
Standard spring force
1/2-13
6.0
28
4.0
2.0
2.0
5/32
12.0
55
0.0159
Yes
73181520
4059245351848
98% Warenverfügbarkeit. N...
31.12.2099
K0318.A6
K0318.A6
Standard spring force
5/8-11
7.5
32
5.0
2.5
2.5
3/16
45.0
100
0.0291
Yes
73181520
4059245351855
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성