Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1698 - Indexing plungers with collar for Hygienic USIT® seal and shim washers
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/k1698.prj},{NB=K1698.03208111},{D=8},{D2=33},{D3=26.6},{L=69.5},{L1=13},{L2=16},{L3=1.5},{S=8},{SW1=12},{F=2.3},{F1=40},{F2=62},{GEW=0.1900},{EAN=4059245559954},{NDM=12.000},{ST=1.500},{TYP=0.000},{XA=32.500},{XB=0.900},{XC=0.900},{XD=45.000},{XE=13.200},{XF=3.000},{XG=40.500},{XH=17.000},{XI=5.200},{XJ=23.000},{XK=2.000},{XL=20.000},{XM=6.000},{XN=21.000},{XO=3.000},{XP=55.000},{XQ=2.000},{XR=4.000},{XS=16.330},{XT=42.000},{XU=3.000},{XV=15.523},{XW=9.939},{XX=8.750},{XY=0.100},{XZ=8.000},{XA1=3.000},{XB1=9.500},{XC1=13.500},{XD1=2.000},{XE1=2.650},{XF1=25.500},{XG1=17.928},{XH1=1.500},{BESTKIPP=K1698.0320811},{FORM=C},{FARBE=schwarz},{AUSF=mit Rastnut},{AUSF1=gehärtet},{MATERIAL=Edelstahl},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S
Length
[mm]
SW1
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1698.1110601
K1698.1110601
A
schwarz
non-lockout type
not hardened
stainless steel
6
M10
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559800
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0110601
K1698.0110601
A
schwarz
non-lockout type
hardened
stainless steel
6
M10
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559817
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1110611
K1698.1110611
A
schwarz
non-lockout type
not hardened
stainless steel
6
M10x1
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559824
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0110611
K1698.0110611
A
schwarz
non-lockout type
hardened
stainless steel
6
M10x1
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559831
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1120801
K1698.1120801
A
schwarz
non-lockout type
not hardened
stainless steel
8
M12
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245559848
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0120801
K1698.0120801
A
schwarz
non-lockout type
hardened
stainless steel
8
M12
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245559855
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1120811
K1698.1120811
A
schwarz
non-lockout type
not hardened
stainless steel
8
M12x1,5
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245559862
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0120811
K1698.0120811
A
schwarz
non-lockout type
hardened
stainless steel
8
M12x1,5
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245559879
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1310601
K1698.1310601
C
schwarz
lockout type
not hardened
stainless steel
6
M10
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559886
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0310601
K1698.0310601
C
schwarz
lockout type
hardened
stainless steel
6
M10
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559893
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1310611
K1698.1310611
C
schwarz
lockout type
not hardened
stainless steel
6
M10x1
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559909
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0310611
K1698.0310611
C
schwarz
lockout type
hardened
stainless steel
6
M10x1
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559916
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1320801
K1698.1320801
C
schwarz
lockout type
not hardened
stainless steel
8
M12
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245559923
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0320801
K1698.0320801
C
schwarz
lockout type
hardened
stainless steel
8
M12
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245559930
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1320811
K1698.1320811
C
schwarz
lockout type
not hardened
stainless steel
8
M12x1,5
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245559947
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0320811
K1698.0320811
C
schwarz
lockout type
hardened
stainless steel
8
M12x1,5
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245559954
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1110602
K1698.1110602
A
blau
non-lockout type
not hardened
stainless steel
6
M10
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559961
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0110602
K1698.0110602
A
blau
non-lockout type
hardened
stainless steel
6
M10
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559978
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1110612
K1698.1110612
A
blau
non-lockout type
not hardened
stainless steel
6
M10x1
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559985
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0110612
K1698.0110612
A
blau
non-lockout type
hardened
stainless steel
6
M10x1
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245559992
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1120802
K1698.1120802
A
blau
non-lockout type
not hardened
stainless steel
8
M12
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245560004
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0120802
K1698.0120802
A
blau
non-lockout type
hardened
stainless steel
8
M12
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245560011
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1120812
K1698.1120812
A
blau
non-lockout type
not hardened
stainless steel
8
M12x1,5
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245560028
31.12.2099
98% Warenverfügbarkeit. N...
K1698.0120812
K1698.0120812
A
blau
non-lockout type
hardened
stainless steel
8
M12x1,5
33
26.6
69.5
13
16
1.5
8
12
2.3
40
62
0.1900
Yes
73181900
4059245560035
31.12.2099
98% Warenverfügbarkeit. N...
K1698.1310602
K1698.1310602
C
blau
lockout type
not hardened
stainless steel
6
M10
33
22.3
63.5
11
14
1.5
6
12
1.8
40
45
0.1750
Yes
73181900
4059245560042
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성