Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1529 - Tubular handles, plastic with electronic switch function
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/k1529.prj},{NB=K1529.180},{A=180},{B=48},{B1=32},{D=8.5},{H=80},{H1=10},{H2=60},{L=230},{L1=13},{TRAGKRAFT=1000},{GEW=0.4448},{EAN=4059245490011},{XA=52.500},{XB=39.500},{XC=25.000},{XD=6.000},{XE=0},{NDM=6.000},{BESTKIPP=K1529.180},{FORM=A},{L2=-},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{FILTER=KIPP,KIPP_USA},{ZGT=Stecker 8-polig, M12x1},{ZGTX=Stecker 8-polig, M12x1},{ZGT1=Not-Halt},{ZGT2=LED rot},{ZGT3=LED grün},{ZGT4=Drucktaster},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Distance
[mm]
B
Width
[mm]
B1
Diameter
[mm]
D
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Distance
[mm]
L2
Length
[mm]
TRAGKRAFT
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1529.180
K1529.180
A
180
48
32
8.5
80
10
60
230
13
-
1000
0.4448
Yes
39269025
4059245490011
31.12.2099
98% Warenverfügbarkeit. N...
K1529.1180
K1529.1180
B
180
48
32
8.5
80
10
60
230
13
30
1000
0.4724
Yes
39269025
4059245490028
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성