Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0221 - Tubular handles
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06937.prj},{NB=K0221.6001},{BESTKIPP=K0221.6001},{FORM=A},{AUSF=Verbindungsrohr geschliffen und naturfarben eloxiert},{A=600},{B=30},{B1=20x2},{D=M8x30},{H=55.5},{L=630},{TRAG=1000},{GEW=0.2950},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059245126002},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{MV=6.500},{SV=13.000},{LV=36.500},{EV=14.200},{XA=25},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0221.1801
K0221.1801
A
connecting tube ground an...
180
30
20x2
M8x30
55.5
210
1000
0.1643
Yes
76169951
4059245125869
31.12.2099
98% Warenverfügbarkeit. N...
K0221.2001
K0221.2001
A
connecting tube ground an...
200
30
20x2
M8x30
55.5
230
1000
0.1726
Yes
76169951
4059245125883
31.12.2099
98% Warenverfügbarkeit. N...
K0221.2501
K0221.2501
A
connecting tube ground an...
250
30
20x2
M8x30
55.5
280
1000
0.1813
Yes
76169951
4059245125906
31.12.2099
98% Warenverfügbarkeit. N...
K0221.3001
K0221.3001
A
connecting tube ground an...
300
30
20x2
M8x30
55.5
330
1000
0.2054
Yes
76169951
4059245125920
31.12.2099
98% Warenverfügbarkeit. N...
K0221.3501
K0221.3501
A
connecting tube ground an...
350
30
20x2
M8x30
55.5
380
1000
0.2200
Yes
76169951
4059245125944
31.12.2099
98% Warenverfügbarkeit. N...
K0221.4001
K0221.4001
A
connecting tube ground an...
400
30
20x2
M8x30
55.5
430
1000
0.2351
Yes
76169951
4059245125968
31.12.2099
98% Warenverfügbarkeit. N...
K0221.5001
K0221.5001
A
connecting tube ground an...
500
30
20x2
M8x30
55.5
530
1000
0.2697
Yes
76169951
4059245125982
31.12.2099
98% Warenverfügbarkeit. N...
K0221.6001
K0221.6001
A
connecting tube ground an...
600
30
20x2
M8x30
55.5
630
1000
0.2950
Yes
76169951
4059245126002
31.12.2099
98% Warenverfügbarkeit. N...
K0221.1802
K0221.1802
B
connecting tube with serr...
180
30
20x2
M8x30
55.5
210
1000
0.1793
Yes
76169951
4059245125876
31.12.2099
98% Warenverfügbarkeit. N...
K0221.2002
K0221.2002
B
connecting tube with serr...
200
30
20x2
M8x30
55.5
230
1000
0.1873
Yes
76169951
4059245125890
31.12.2099
98% Warenverfügbarkeit. N...
K0221.2502
K0221.2502
B
connecting tube with serr...
250
30
20x2
M8x30
55.5
280
1000
0.2077
Yes
76169951
4059245125913
31.12.2099
98% Warenverfügbarkeit. N...
K0221.3002
K0221.3002
B
connecting tube with serr...
300
30
20x2
M8x30
55.5
330
1000
0.2265
Yes
76169951
4059245125937
31.12.2099
98% Warenverfügbarkeit. N...
K0221.3502
K0221.3502
B
connecting tube with serr...
350
30
20x2
M8x30
55.5
380
1000
0.2529
Yes
76169951
4059245125951
31.12.2099
98% Warenverfügbarkeit. N...
K0221.4002
K0221.4002
B
connecting tube with serr...
400
30
20x2
M8x30
55.5
430
1000
0.2726
Yes
76169951
4059245125975
31.12.2099
98% Warenverfügbarkeit. N...
K0221.5002
K0221.5002
B
connecting tube with serr...
500
30
20x2
M8x30
55.5
530
1000
0.3134
Yes
76169951
4059245125999
31.12.2099
98% Warenverfügbarkeit. N...
K0221.6002
K0221.6002
B
connecting tube with serr...
600
30
20x2
M8x30
55.5
630
1000
0.3576
Yes
76169951
4059245126019
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성