Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0204 - Pull handles oval detachable
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06920_2.prj},{NB=K0204.112140010},{BESTKIPP=K0204.11214001},{POS=0},{A=112},{A1=26},{A2=8},{B=40},{B1=17},{B2=25},{D1=14},{D=M5x16},{H=55},{H1=8},{L=152},{GEW=0.2120},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059245123841},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA},{XA=25.000},{XB=10.500},{XC=14.500},{XD=8.000},{XE=2.000},{XF=4.600},{XG=6.600},{XH=14.400},{XI=10.000},{XJ=7.200},{NDM=8.000},{SW=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
B
diameter
[mm]
B1
width
[mm]
B2
Length
[mm]
D1
diameter
[mm]
D
Thread
[mm]
H
height
[mm]
H1
distance
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0204.10012001
K0204.10012001
100
24
7
35
13
21
12
M5x16
50
8
135
0.2097
Yes
76169951
4059245123681
31.12.2099
98% Warenverfügbarkeit. N...
K0204.11212001
K0204.11212001
112
24
7
35
13
21
12
M5x16
50
8
147
0.1427
Yes
76169951
4059245123834
31.12.2099
98% Warenverfügbarkeit. N...
K0204.12012001
K0204.12012001
120
24
7
35
13
21
12
M5x16
50
8
155
0.2214
Yes
76169951
4059245123995
31.12.2099
98% Warenverfügbarkeit. N...
K0204.12812001
K0204.12812001
128
24
7
35
13
21
12
M5x16
50
8
163
0.2259
Yes
76169951
4059245124053
31.12.2099
98% Warenverfügbarkeit. N...
K0204.16012001
K0204.16012001
160
24
7
35
13
21
12
M5x16
50
8
185
0.1720
Yes
76169951
4059245124114
31.12.2099
98% Warenverfügbarkeit. N...
K0204.11214001
K0204.11214001
112
26
8
40
17
25
14
M5x16
55
8
152
0.2120
Yes
76169951
4059245123841
31.12.2099
98% Warenverfügbarkeit. N...
K0204.12014001
K0204.12014001
120
26
8
40
17
25
14
M5x16
55
8
160
0.2190
Yes
76169951
4059245124008
31.12.2099
98% Warenverfügbarkeit. N...
K0204.12814001
K0204.12814001
128
26
8
40
17
25
14
M5x16
55
8
168
0.2260
Yes
76169951
4059245124060
31.12.2099
98% Warenverfügbarkeit. N...
K0204.16014001
K0204.16014001
160
26
8
40
17
25
14
M5x16
55
8
200
0.3516
Yes
76169951
4059245124121
31.12.2099
98% Warenverfügbarkeit. N...
K0204.18014001
K0204.18014001
180
26
8
40
17
25
14
M5x16
55
8
220
0.2710
Yes
76169951
4059245124152
31.12.2099
98% Warenverfügbarkeit. N...
K0204.19214001
K0204.19214001
192
26
8
40
17
25
14
M5x16
55
8
232
0.2900
Yes
76169951
4059245124183
31.12.2099
98% Warenverfügbarkeit. N...
K0204.35014001
K0204.35014001
350
26
8
40
17
25
14
M5x16
55
8
390
0.4270
Yes
76169951
4059245124213
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성