Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0935 - Locating cylinder Ball Lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Positioning and clamping system
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/positionier_u_spannsysteme/03153.prj},{NB=K0935.30020},{BESTKIPP=K0935.30020},{EP=20},{D=30},{D1=50},{D2=M 10},{L=49.0},{L1=13},{SW=5.0},{F=44.0},{MA=15},{GEW=0.4324},{BEST1=03153-930020},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059245234516},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{NDM=10.000},{ST=1.50},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
EP
Grid plate thickness ±0,05
[mm]
D
shank diameter
[mm]
D1
head diameter
[mm]
D2
diameter of moving screw
[mm]
L
shank length
[mm]
L1
head length
[mm]
SW
width across flats
[mm]
F
Holding force
[kN]
MA
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0935.13013
K0935.13013
13
13
22
M 5
27.6
6
2.5
3.3
1
0.0500
Yes
73182900
4059245234431
98% Warenverfügbarkeit. N...
31.12.2099
K0935.13020
K0935.13020
20
13
22
M 5
34.6
6
2.5
3.3
1
0.0556
Yes
73182900
4059245234448
98% Warenverfügbarkeit. N...
31.12.2099
K0935.16020
K0935.16020
20
16
32
M 6
36.5
8
3.0
5.3
3
0.1070
Yes
73182900
4059245234455
98% Warenverfügbarkeit. N...
31.12.2099
K0935.16025
K0935.16025
25
16
32
M 6
41.5
8
3.0
5.3
3
0.1139
Yes
73182900
4059245234462
98% Warenverfügbarkeit. N...
31.12.2099
K0935.20020
K0935.20020
20
20
40
M 6
39.5
10
3.0
13.3
4
0.1852
Yes
73182900
4059245234479
98% Warenverfügbarkeit. N...
31.12.2099
K0935.20025
K0935.20025
25
20
40
M 6
44.5
10
3.0
13.3
4
0.1955
Yes
73182900
4059245234486
98% Warenverfügbarkeit. N...
31.12.2099
K0935.25020
K0935.25020
20
25
45
M 8
44.0
10
4.0
30.0
9
0.2721
Yes
73182900
4059245234493
98% Warenverfügbarkeit. N...
31.12.2099
K0935.25025
K0935.25025
25
25
45
M 8
49.0
10
4.0
30.0
9
0.2909
Yes
73182900
4059245234509
98% Warenverfügbarkeit. N...
31.12.2099
K0935.30020
K0935.30020
20
30
50
M 10
49.0
13
5.0
44.0
15
0.4324
Yes
73182900
4059245234516
98% Warenverfügbarkeit. N...
31.12.2099
K0935.30025
K0935.30025
25
30
50
M 10
54.0
13
5.0
44.0
15
0.4569
Yes
73182900
4059245234523
98% Warenverfügbarkeit. N...
31.12.2099
K0935.35020
K0935.35020
20
35
60
M 12
51.0
13
6.0
68.0
25
0.5800
Yes
73182900
4059245234530
98% Warenverfügbarkeit. N...
31.12.2099
K0935.35025
K0935.35025
25
35
60
M 12
56.0
13
6.0
68.0
25
0.6707
Yes
73182900
4059245234547
98% Warenverfügbarkeit. N...
31.12.2099
K0935.35040
K0935.35040
40
35
60
M 12
71.0
13
6.0
68.0
25
0.7768
Yes
73182900
4059245234554
98% Warenverfügbarkeit. N...
31.12.2099
K0935.35050
K0935.35050
50
35
60
M 12
81.0
13
6.0
68.0
25
0.8514
Yes
73182900
4059245234561
98% Warenverfügbarkeit. N...
31.12.2099
K0935.50020
K0935.50020
20
50
75
M 20
64.0
20
10.0
88.0
50
1.5500
Yes
73182900
4059245234578
98% Warenverfügbarkeit. N...
31.12.2099
K0935.50025
K0935.50025
25
50
75
M 20
69.0
20
10.0
88.0
50
1.6360
Yes
73182900
4059245234585
98% Warenverfügbarkeit. N...
31.12.2099
K0935.50040
K0935.50040
40
50
75
M 20
84.0
20
10.0
88.0
50
1.7900
Yes
73182900
4059245234592
98% Warenverfügbarkeit. N...
31.12.2099
K0935.50050
K0935.50050
50
50
75
M 20
94.0
20
10.0
88.0
50
1.9900
Yes
73182900
4059245234608
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성