40SD - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.40
Un-finished sprocket (Steel)
SD Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_40/un_finished_sprcoket_steel/sd_type/40sd_keyway_tapped_holes.prj},{NB=KANA40SD19D14_K-_0-N/A_(H 735 0 0 N/A N/A)},{TYPE=40SD},{NOT=19},{NOTX=19.000},{DP=77.16},{DO=84},{MATC=},{SD=14.0},{SDMIN=14.000},{SDMAX=42.000},{SDAS=H},{SDAC=7},{BD=63.0},{BDMAX=63.000},{BL=35.0},{BLMAX=35.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
BD
Boss diameter
[mm]
BL
Length of boss
[mm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
A
Position of Tapped hole (form the boss end face side)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA40SD10D11
40SD
10
41.10
47
33.15
33.15
7.2
Induction hardening
C : Cutting type
0/+18
25.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD11D11
40SD
11
45.08
51
37.13
36.67
7.2
Induction hardening
C : Cutting type
0/+18
30.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD12D11
40SD
12
49.07
55
41.12
41.12
7.2
Induction hardening
C : Cutting type
0/+18
34.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD13D14
40SD
13
53.07
59
45.12
44.73
7.2
Induction hardening
C : Cutting type
0/+18
38.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD14D14
40SD
14
57.07
63
49.12
49.12
7.2
Induction hardening
C : Cutting type
0/+18
42.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD15D14
40SD
15
61.08
67
53.13
52.80
7.2
Induction hardening
C : Cutting type
0/+18
46.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD16D14
40SD
16
65.10
71
57.15
57.15
7.2
Induction hardening
C : Cutting type
0/+18
50.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD17D14
40SD
17
69.12
76
61.17
60.88
7.2
Induction hardening
C : Cutting type
0/+18
54.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD18D14
40SD
18
73.14
80
65.19
65.19
7.2
Induction hardening
C : Cutting type
0/+18
59.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD19D14
40SD
19
77.16
84
69.21
68.95
7.2
Induction hardening
C : Cutting type
0/+18
63.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD20D14
40SD
20
81.18
88
73.23
73.23
7.2
Induction hardening
C : Cutting type
0/+18
67.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD21D14
40SD
21
85.21
92
77.26
77.02
7.2
Induction hardening
C : Cutting type
0/+18
71.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD22D14
40SD
22
89.24
96
81.29
81.29
7.2
Induction hardening
C : Cutting type
0/+18
75.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD23D14
40SD
23
93.27
100
85.32
85.10
7.2
Induction hardening
C : Cutting type
0/+18
78.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD24D14
40SD
24
97.30
104
89.35
89.35
7.2
Induction hardening
C : Cutting type
0/+18
83.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD25D14
40SD
25
101.33
108
93.38
93.18
7.2
Induction hardening
C : Cutting type
0/+18
87.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD26D14
40SD
26
105.36
112
97.41
97.41
7.2
Induction hardening
C : Cutting type
0/+18
92.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD27D17
40SD
27
109.40
116
101.45
101.26
7.2
Induction hardening
C : Cutting type
0/+18
96.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD28D17
40SD
28
113.43
120
105.48
105.48
7.2
Induction hardening
C : Cutting type
0/+18
100.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD29D17
40SD
29
117.46
124
109.51
109.34
7.2
Induction hardening
C : Cutting type
0/+18
104.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
KANA40SD30D17
40SD
30
121.50
128
113.55
113.55
7.2
Induction hardening
C : Cutting type
0/+18
108.0
35.0
0.0
0.0
N/A
-
0
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성