K25B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.25
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_25/un_finished_sprocket_steel/b_type/k25b_keyway_tapped_holes.prj},{NB=KANA_K25B34D11_K-_0-N/A_(H 720 0 0 N/A N/A)},{TYPE=K25B},{NOT=34},{NOTX=34.000},{DP=68.82},{DO=72},{MATC=},{SD=11.0},{SDMIN=11.000},{SDMAX=22.000},{SDAS=H},{SDAC=7},{BD=40.0},{BDMAX=40.000},{BL=20.0},{BLMAX=20.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_K25B16D10
K25B
16
32.55
36
29.25
29.25
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B17D10
K25B
17
34.56
38
31.26
31.11
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B18D10
K25B
18
36.57
40
33.27
33.27
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B19D10
K25B
19
38.58
42
35.28
35.15
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B20D10
K25B
20
40.59
44
37.29
37.29
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B21D10
K25B
21
42.61
46
39.31
39.19
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B22D10
K25B
22
44.62
48
41.32
41.32
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B23D10
K25B
23
46.63
50
43.33
43.22
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B24D10
K25B
24
48.65
52
45.35
45.35
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B25D10
K25B
25
50.66
54
47.36
47.26
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B26D10
K25B
26
52.68
56
49.38
49.38
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B27D10
K25B
27
54.70
58
51.40
51.31
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B28D10
K25B
28
56.71
60
53.41
53.41
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B29D10
K25B
29
58.73
62
55.43
55.34
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B30D10
K25B
30
60.75
64
57.45
57.45
2.8
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B31D11
K25B
31
62.77
66
59.47
59.39
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B32D11
K25B
32
64.78
68
61.48
61.48
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B33D11
K25B
33
66.80
70
63.50
63.42
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B34D11
K25B
34
68.82
72
65.52
65.52
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B35D11
K25B
35
70.84
74
67.54
67.47
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B36D11
K25B
36
72.86
76
69.56
69.56
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B37D11
K25B
37
74.88
78
71.58
71.51
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B38D11
K25B
38
76.90
80
73.60
73.60
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B39D11
K25B
39
78.91
82
75.61
75.55
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_K25B40D11
K25B
40
80.93
84
77.63
77.63
2.8
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성