NK160B/NK160C - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.160
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_160/un_finished_sprocket_steel/b_type/nk160b_keyway_tapped_holes.prj},{NB=KANA160B21D31147007100_K-_0-N/AN/A_(H 77100 00 0 N/A N/A)},{TYPE=NK160B},{TYPEX=160B},{TYP=B},{NOT=21},{NOTX=21.000},{DP=340.84},{DO=368},{MATC=},{SD=31.0},{SDMIN=31.000},{SDMAX=103.000},{SDAS=H},{SDAC=7},{BD=147.0},{BDL=0.0},{BDR=0.0},{BDMAX=147.000},{BL=71.0},{BLL=0},{BLR=0},{BLMAX=71.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{THPL=},{M=N/A},{ML=N/A},{NOTHP=0},{A=0.0},{A2=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK160B10D27
NK160B
10
164.39
187
145.34
145.34
29.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B11D27
NK160B
11
180.31
204
161.26
159.42
29.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B12D27
NK160B
12
196.28
220
177.23
177.23
29.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B13D27
NK160B
13
212.27
237
193.22
191.67
29.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B14D27
NK160B
14
228.30
253
209.25
209.25
29.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B15D31
NK160B
15
244.33
269
225.28
223.94
29.4
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B16D31
NK160B
16
260.39
286
241.34
241.34
29.4
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B17D31
NK160B
17
276.46
302
257.41
256.23
29.4
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B18D31
NK160B
18
292.55
319
273.50
273.50
29.4
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B19D31
NK160B
19
308.64
335
289.59
288.54
29.4
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B20D31
NK160B
20
324.74
351
305.69
305.69
29.4
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B21D31
NK160B
21
340.84
368
321.79
320.84
29.4
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B22D36
NK160B
22
356.96
384
337.91
337.91
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B24D36
NK160B
24
389.19
416
370.14
370.14
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B25D36
NK160B
25
405.32
433
386.27
385.47
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B26D36
NK160B
26
421.45
449
402.40
402.40
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B30D36
NK160B
30
485.99
514
466.94
466.94
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B32D36
NK160B
32
518.28
546
499.23
499.23
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B35D36
NK160B
35
566.71
595
547.66
547.09
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B40D36
NK160B
40
647.47
676
628.42
628.42
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B45D36
NK160B
45
728.25
757
709.20
708.76
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B48D36
NK160B
48
776.72
806
757.67
757.67
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160B50D36
NK160B
50
809.04
838
789.99
789.99
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160C54D36
NK160C
54
873.68
903
854.63
854.63
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK160C60D36
NK160C
60
970.65
1000
951.60
951.60
29.4
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성