NK160B/NK160C - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.160
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_160/un_finished_sprocket_steel/b_type/nk160b.prj},{NB=NK160B21_()},{TYPE=NK160B},{TYPEX=160B},{NOT=21},{NOTX=21.000},{DP=340.84},{DO=368},{MATC=},{SD=30},{SURFT=},{BD=147},{BL=71},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
NK160B10
NK160B
10
164.39
187
135.81
135.81
29.4
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK160B11
NK160B
11
180.31
204
151.73
149.89
29.4
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK160B12
NK160B
12
196.28
220
167.70
167.70
29.4
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK160B13
NK160B
13
212.27
237
183.69
182.14
29.4
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK160B14
NK160B
14
228.30
253
199.72
199.72
29.4
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK160B15
NK160B
15
244.33
269
215.75
214.41
29.4
Induction hardening
C : Cutting type
30
The tooth profile in the ...
NK160B16
NK160B
16
260.39
286
231.81
231.81
29.4
Induction hardening
C : Cutting type
30
The tooth profile in the ...
NK160B17
NK160B
17
276.46
302
247.88
246.70
29.4
Induction hardening
C : Cutting type
30
The tooth profile in the ...
NK160B18
NK160B
18
292.55
319
263.97
263.97
29.4
Induction hardening
C : Cutting type
30
The tooth profile in the ...
NK160B19
NK160B
19
308.64
335
280.06
279.01
29.4
Induction hardening
C : Cutting type
30
The tooth profile in the ...
NK160B20
NK160B
20
324.74
351
296.16
296.16
29.4
Induction hardening
C : Cutting type
30
The tooth profile in the ...
NK160B21
NK160B
21
340.84
368
312.26
311.31
29.4
Induction hardening
C : Cutting type
30
The tooth profile in the ...
NK160B22
NK160B
22
356.96
384
328.38
328.38
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160B24
NK160B
24
389.19
416
360.61
360.61
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160B25
NK160B
25
405.32
433
376.74
375.94
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160B26
NK160B
26
421.45
449
392.87
392.87
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160B30
NK160B
30
485.99
514
457.41
457.41
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160B32
NK160B
32
518.28
546
489.70
489.70
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160B35
NK160B
35
566.71
595
538.13
537.56
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160C40
NK160C
40
647.47
676
618.89
618.89
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160C45
NK160C
45
728.25
757
699.67
699.23
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160C48
NK160C
48
776.72
806
748.14
748.14
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160C50
NK160C
50
809.04
838
780.46
780.46
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160C54
NK160C
54
873.68
903
845.10
845.10
29.4
None
W : Welding type
35
The tooth profile in the ...
NK160C60
NK160C
60
970.65
1000
942.07
942.07
29.4
None
W : Welding type
35
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성