SCS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
For fixing bearing
For fixing bearing
Powered by
CAD모델 선택
{iwata/standard_set_collars/for_fixing_bearing/for_fixing_bearing/scs_mb.prj},{NB=SCS1512MB3},{MAT=Steel,Uni-chromating},{B=15},{D2=19.2},{D=35},{L=12.0},{L1=1.0},{L11=11.0},{L2=12.0},{D1=5.5},{R=4.50},{W=1.5},{X=12.0},{Y=6.0},{A=11.5},{SMX=M},{C1=0.5},{C2=0.2},{NDM=5},{P=0.80},{P1=16},{N=3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D2
Boss diameter
[mm]
D
Outer diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS0308MB
Steel,Electroless nickel
3
5.0
15
8.5
1.0
3.4
3.00
1.0
4.5
3.0
4.5
M3 x P0.5
M3 x 8
SCS0308MB
SCS0408MB
Steel,Electroless nickel
4
6.0
15
8.5
1.0
3.4
3.00
1.0
4.5
3.0
4.5
M3 x P0.5
M3 x 8
SCS0408MB
SCS0508MB
Steel,Electroless nickel
5
7.2
20
8.5
1.0
3.4
3.00
1.0
6.0
3.0
6.0
M3 x P0.5
M3 x 8
SCS0508MB
SCS0608MB1
Steel,Electroless nickel
6
9.4
20
8.5
1.0
3.4
3.00
1.0
6.5
3.0
7.0
M3 x P0.5
M3 x 8
SCS0608MB1
SCS0608MB2
Steel,Electroless nickel
6
9.7
20
8.5
1.0
3.4
3.00
1.0
6.5
3.0
7.0
M3 x P0.5
M3 x 8
SCS0608MB2
SCS0608MB3
Steel,Electroless nickel
6
9.1
20
8.5
1.0
3.4
3.00
1.0
6.5
3.0
7.0
M3 x P0.5
M3 x 8
SCS0608MB3
SCS0808MB1
Steel,Electroless nickel
8
11.7
20
8.5
1.0
3.4
3.00
1.0
7.0
3.5
7.0
M3 x P0.5
M3 x 8
SCS0808MB1
SCS0808MB2
Steel,Electroless nickel
8
13.2
20
8.5
1.0
3.4
3.00
1.0
7.0
3.5
7.0
M3 x P0.5
M3 x 8
SCS0808MB2
SCS0808MB3
Steel,Electroless nickel
8
11.2
20
8.5
1.0
3.4
3.00
1.0
7.0
3.5
7.0
M3 x P0.5
M3 x 8
SCS0808MB3
SCS1011MB1
Steel,Electroless nickel
10
14.7
30
11.0
2.0
4.5
3.75
1.5
9.0
5.0
8.0
M4 x P0.7
M4 x 12
SCS1011MB1
SCS1011MB2
Steel,Electroless nickel
10
17.2
30
11.0
2.0
4.5
3.75
1.5
9.0
5.0
8.0
M4 x P0.7
M4 x 12
SCS1011MB2
SCS1011MB3
Steel,Electroless nickel
10
14.2
30
11.0
2.0
4.5
3.75
1.5
9.0
5.0
8.0
M4 x P0.7
M4 x 12
SCS1011MB3
SCS1211MB1
Steel,Electroless nickel
12
17.2
30
11.0
2.0
4.5
3.75
1.5
10.0
5.0
10.0
M4 x P0.7
M4 x 12
SCS1211MB1
SCS1211MB2
Steel,Electroless nickel
12
18.7
30
11.0
2.0
4.5
3.75
1.5
10.0
5.0
10.0
M4 x P0.7
M4 x 12
SCS1211MB2
SCS1211MB3
Steel,Electroless nickel
12
16.2
30
11.0
2.0
4.5
3.75
1.5
10.0
5.0
10.0
M4 x P0.7
M4 x 12
SCS1211MB3
SCS1512MB1
Steel,Electroless nickel
15
20.2
35
12.0
1.0
5.5
4.50
1.5
12.0
6.0
11.5
M5 x P0.8
M5 x 16
SCS1512MB1
SCS1512MB2
Steel,Electroless nickel
15
21.7
35
12.0
1.0
5.5
4.50
1.5
12.0
6.0
11.5
M5 x P0.8
M5 x 16
SCS1512MB2
SCS1512MB3
Steel,Electroless nickel
15
19.2
35
12.0
1.0
5.5
4.50
1.5
12.0
6.0
11.5
M5 x P0.8
M5 x 16
SCS1512MB3
SCS1712MB1
Steel,Electroless nickel
17
22.2
35
12.0
1.0
5.5
4.50
1.5
13.0
6.0
12.5
M5 x P0.8
M5 x 16
SCS1712MB1
SCS1712MB2
Steel,Electroless nickel
17
24.2
35
12.0
1.0
5.5
4.50
1.5
13.0
6.0
12.5
M5 x P0.8
M5 x 16
SCS1712MB2
SCS1712MB3
Steel,Electroless nickel
17
21.2
35
12.0
1.0
5.5
4.50
1.5
13.0
6.0
12.5
M5 x P0.8
M5 x 16
SCS1712MB3
SCS2012MB1
Steel,Electroless nickel
20
27.2
40
12.0
1.0
5.5
4.50
1.5
14.0
7.0
13.0
M5 x P0.8
M5 x 16
SCS2012MB1
SCS2012MB2
Steel,Electroless nickel
20
29.2
40
12.0
1.0
5.5
4.50
1.5
14.0
7.0
13.0
M5 x P0.8
M5 x 16
SCS2012MB2
SCS2012MB3
Steel,Electroless nickel
20
25.2
40
12.0
1.0
5.5
4.50
1.5
14.0
7.0
13.5
M5 x P0.8
M5 x 16
SCS2012MB3
SCS2515MB1
Steel,Electroless nickel
25
31.7
45
15.0
2.0
5.5
4.50
1.5
17.0
7.0
16.5
M5 x P0.8
M5 x 16
SCS2515MB1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성