카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C06.01 Form 1 - Grommet closed
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C06 Grommet
Powered by
CAD모델 선택
{ims_verbindungstechnik/c/c06_tulle/c06_01_form_1.prj},{NB=IMS 340007100GROMMET PE 181 BLACK(5.80)},{V=6},{CNSORDERNO=340007100},{FORM=c0601_form1.jpg},{ARTCODE=TULLE PE 181 SCHWARZ},{BL=5.80},{BLX=5.80},{BD=0.00},{BDX=0},{A=8.00},{B=1.00},{C=11.00},{D=5.80},{E=3.80},{CNSMASSEXACT=0.17},{CNSMATNO=Kunstoff},{CNSMAT=PE 181},{FARBE=S},{CNSORDERNOOLD=34007100}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 340063260 / GROMMET P...
340063260
GROMMET PE LD NATURAL
[3.40:3.50]
[0.55:0.75]
4.50
0.70
10.80
3.50
1.60
0.08
Plastic
PE LD
N
IMS 340111440 / GROMMET P...
340111440
GROMMET PP BLACK
[4.50:4.60]
0
6.20
0.90
11.60
4.60
3.00
0.11
Plastic
PP
S
IMS 340001050 / GROMMET P...
340001050
GROMMET PE LD NATURAL
[4.60:4.70]
[0.80:0.90]
6.20
0.90
9.10
4.70
2.80
0.11
Plastic
PE LD
N
IMS 34000105A / GROMMET P...
34000105A
GROMMET PE LD BLACK
[4.60:4.70]
[0.80:0.90]
6.20
0.90
9.10
4.70
2.80
0.50
Plastic
PE LD
S
IMS 340000650 / GROMMET P...
340000650
GROMMET PE LD NATURAL
[4.60:4.70]
[0.80:0.90]
6.20
0.90
11.60
4.70
2.80
0.15
Plastic
PE LD
N
IMS 34000065B / GROMMET P...
34000065B
GROMMET PE HD BLACK
[4.60:4.70]
[0.80:0.90]
6.20
0.90
11.60
4.70
2.80
0.15
Plastic
PE HD
S
IMS 340009320 / GROMMET P...
340009320
GROMMET PE LD NATURAL
[4.60:4.70]
1.50
6.20
0.90
13.10
4.70
2.80
0.15
Plastic
PE LD
N
IMS 340007100 / GROMMET P...
340007100
GROMMET PE 181 BLACK
5.80
0
8.00
1.00
11.00
5.80
3.80
0.17
Plastic
PE 181
S
IMS 34000710A / GROMMET P...
34000710A
GROMMET PE 181 NATURAL
5.80
0
8.00
1.00
11.00
5.80
3.80
0.17
Plastic
PE 181
N
IMS 340064240 / GROMMET P...
340064240
GROMMET PE LD NATURAL
[6.20:6.35]
[1.60:1.80]
8.00
1.20
10.00
6.20
2.55
0.24
Plastic
PE LD
N
IMS 340061670 / GROMMET P...
340061670
GROMMET PE 181 NATURAL
[6.50:6.65]
[0.80:1.00]
12.00
3.00
12.50
6.50
3.60
0.52
Plastic
PE 181
N
IMS 340065090 / GROMMET P...
340065090
GROMMET PE 181 NATURAL
[7.50:7.70]
2.50
14.00
0.80
12.20
7.50
5.70
0.26
Plastic
PE 181
N
IMS 340001510 / GROMMET P...
340001510
GROMMET PE LD NATURAL
[8.00:8.20]
[0.70:2.00]
16.70
1.00
16.70
8.50
7.10
0.50
Plastic
PE LD
N
IMS 340063140 / GROMMET P...
340063140
GROMMET PE LD NATURAL
[8.00:8.20]
[0.70:2.50]
16.70
1.00
16.70
8.50
6.60
0.51
Plastic
PE LD
N
IMS 340064130 / GROMMET P...
340064130
GROMMET PE 181 NATURAL
[8.50:8.70]
[1.50:2.00]
16.50
1.00
12.70
8.70
6.70
0.40
Plastic
PE 181
N
IMS 340063170 / GROMMET P...
340063170
GROMMET PE LD NATURAL
[8.50:8.70]
[1.50:2.00]
16.50
1.00
15.00
8.70
7.10
0.44
Plastic
PE LD
N
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
E01.03 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
C09.02 Form 3 - Ground connection clip
IMS UNIVERSAL Fastening elements
21.03.2022
G90R (Rod) - High-Strength Composite Guide Band - Series 890, Rod (Metric)
System Seals
19.10.2020
R09 (Metric) - Standard Duty Rod Seal - Series 109 (Metric)
System Seals
19.10.2020
R06 (Imperial) - Standard Duty Rod U-Cup - Series 106 (Imperial)
System Seals
19.10.2020
P81 (Imperial) - Standard Duty Piston Seal - Series 281 (Imperial)
System Seals
19.10.2020
R92 (Metric) - Rod Seal - Series 192 (Metric)
System Seals
19.10.2020
CL1R
TAIYO
14.06.2023
W01 (Metric) - Dirt Wiper - Series 301 (Metric)
System Seals
19.10.2020
P01 (Imperial) - Heavy Duty Piston U-Cup - Series 201 (Imperial)
System Seals
19.10.2020
G90P (Metric) - High-Strength Composite Guide Band - Series 890, Piston (Me...
System Seals
19.10.2020
R33 (Metric) - Rod Seal - Series 133 (Metric)
System Seals
19.10.2020
W14 (Imperial) - Heavy-Duty, Double-Acting Wiper - Series 314 (Imperial)
System Seals
19.10.2020
R01 (Metric) - Rod U-Cup Seal - Series 101 (Metric)
System Seals
19.10.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성