카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
BL64 - Box Set & Combination Units
IMI Norgren
Air Preparation
Olympian Plus 64 series
Powered by
CAD모델 선택
{imi_precision/2_air_preparation/olympian_64/bl64_box_set_combination_units.prj},{NB=BL64-612},{CNSORDERNO=BL64-612},{PS=3/4\" Inlet},{TH=G- ISO G Parallel},{PR=0.3…10},{B=Metal},{DR=Automatic},{FE=40},{DP=Relieving},{LT=Oil fog},{NOTE=-},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_8_240_805_BL64.pdf},{STEP=Norgren-BL64-612.STEP},{NAME=Norgren-BL64-612},{INAME=Norgren2dBL642d612},{SHA256=55rZQ1SxNqZJ1Bc9ZVf2fj7LFY1fFoS/jEjG7ivpViE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PR
Pressure Range
[Bar]
B
Bowl
ⁿ/ₐ
DR
Drain
ⁿ/ₐ
FE
Filter Element
ⁿ/ₐ
DP
Diaphragm
ⁿ/ₐ
LT
Lubricator Type
ⁿ/ₐ
NOTE
Notes
ⁿ/ₐ
BL64-201
BL64-201
2 - 1/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Micro fog
-
BL64-301
BL64-301
3 - 3/8" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Micro fog
-
BL64-401
BL64-401
4 - 1/2" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Micro fog
includes gauge
BL64-601
BL64-601
6 - 3/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Micro fog
includes gauge
BL64-211
BL64-211
2 - 1/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Oil fog
-
BL64-311
BL64-311
3 - 3/8" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Oil fog
-
BL64-411
BL64-411
4 - 1/2" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Oil fog
-
BL64-611
BL64-611
6 - 3/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Oil fog
-
BL64-202
BL64-202
2 - 1/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Micro fog
-
BL64-302
BL64-302
3 - 3/8" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Micro fog
-
BL64-402
BL64-402
4 - 1/2" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Micro fog
-
BL64-602
BL64-602
6 - 3/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Micro fog
-
BL64-212
BL64-212
2 - 1/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Oil fog
-
BL64-312
BL64-312
3 - 3/8" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Oil fog
-
BL64-412
BL64-412
4 - 1/2" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Oil fog
-
BL64-612
BL64-612
6 - 3/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Automatic
40
Relieving
Oil fog
-
BL64-221
BL64-221
2 - 1/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Manual
40
Relieving
Micro fog
-
BL64-321
BL64-321
3 - 3/8" Inlet
G- ISO G Parallel
0.3…10
Metal
Manual
40
Relieving
Micro fog
-
BL64-421
BL64-421
4 - 1/2" Inlet
G- ISO G Parallel
0.3…10
Metal
Manual
40
Relieving
Micro fog
-
BL64-621
BL64-621
6 - 3/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Manual
40
Relieving
Micro fog
-
BL64-231
BL64-231
2 - 1/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Manual
40
Relieving
Oil fog
-
BL64-331
BL64-331
3 - 3/8" Inlet
G- ISO G Parallel
0.3…10
Metal
Manual
40
Relieving
Oil fog
-
BL64-431
BL64-431
4 - 1/2" Inlet
G- ISO G Parallel
0.3…10
Metal
Manual
40
Relieving
Oil fog
-
BL64-631
BL64-631
6 - 3/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Manual
40
Relieving
Oil fog
-
BL64-222
BL64-222
2 - 1/4" Inlet
G- ISO G Parallel
0.3…10
Metal
Manual
40
Relieving
Micro fog
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성