카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
UNI-Dicht-P (Metrisch) - Cable gland plastic with metric connecting thread
Hugro
Cable Glands made of synthetic material
Powered by
CAD모델 선택
{hugro/kunststoffkabelverschraubungen/uni_dicht_p_181_00_m.prj},{NB=HUGRO 181.2513-(-)},{ARTNR=181.2513},{G=M25x1.5},{ANENN=25.000},{MATERIAL=Polyamid},{GL=9.0},{FARBE=},{ARTNR1=22553u},{DICHTEINSATZ=},{INFO=INFO PDF},{DI=13.000},{DICHTMIN=9.000},{DICHTMAX=13.000},{FC=rt},{H=23},{SW1=30x33.5},{SW1S=30.000},{SW1E=33.500},{SW2=27x29.5},{SW2S=27.000},{SW2E=29.500},{VPE=50},{R=3.000},{PP= '', 'TPE', 'i', 'LSR', 'p', 'TPE-V'},{GEWICHT=MIN},{ZTN=39174000},{GPS=0.013},{ROHS=YES}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
MATERIAL
Screwed connection bodies
ⁿ/ₐ
GL
Connecting thread lenght
[mm]
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
FC
Colour code (only PVC sealing inserts)
ⁿ/ₐ
H
Build height
[mm]
SW1
Spanner-width
[mm]
SW2
Spanner-width
[mm]
VPE
Package unit
ⁿ/ₐ
ZTN
Custom tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
ROHS
ⁿ/ₐ
HUGRO 181.1507
181.1507
M12x1.5
Polyamide
8.0
6.5 - 4
ge
22
15x16.2
15x16.2
50
39174000
0.010
YES
HUGRO 181.1707
181.1707
M16x1.5
Polyamide
9.0
6.5 - 4
ge
22
19x21
19x21
50
39174000
0.005
YES
HUGRO 181.1708
181.1708
M16x1.5
Polyamide
9.0
8 - 5
gu
22
19x21
19x21
50
39174000
0.005
YES
HUGRO 181.1710
181.1710
M16x1.5
Polyamide
9.0
9.5 - 6.5
sw
22
19x21
19x21
50
39174000
0.007
YES
HUGRO 181.2307
181.2307
M20x1.5
Polyamide
9.0
6.5 - 4
ge
22
24x26.5
24x26.5
50
39174000
0.000
YES
HUGRO 181.2308
181.2308
M20x1.5
Polyamide
9.0
8 - 5
gu
22
24x26.5
24x26.5
50
39174000
0.010
YES
HUGRO 181.2310
181.2310
M20x1.5
Polyamide
9.0
9.5 - 6.5
sw
22
24x26.5
24x26.5
50
39174000
0.011
YES
HUGRO 181.2311
181.2311
M20x1.5
Polyamide
9.0
10.5 - 7
gr
22
24x26.5
24x26.5
50
39174000
0.011
YES
HUGRO 181.2313
181.2313
M20x1.5
Polyamide
9.0
13 - 9
rt
22
24x26.5
24x26.5
50
39174000
0.009
YES
HUGRO 181.2507
181.2507
M25x1.5
Polyamide
9.0
6.5 - 4
ge
23
30x33.5
27x29.5
50
39174000
0.017
YES
HUGRO 181.2508
181.2508
M25x1.5
Polyamide
9.0
8 - 5
gu
23
30x33.5
27x29.5
50
39174000
0.013
YES
HUGRO 181.2510
181.2510
M25x1.5
Polyamide
9.0
9.5 - 6.5
sw
23
30x33.5
27x29.5
50
39174000
0.013
YES
HUGRO 181.2511
181.2511
M25x1.5
Polyamide
9.0
10.5 - 7
gr
23
30x33.5
27x29.5
50
39174000
0.014
YES
HUGRO 181.2513
181.2513
M25x1.5
Polyamide
9.0
13 - 9
rt
23
30x33.5
27x29.5
50
39174000
0.013
YES
HUGRO 181.2516
181.2516
M25x1.5
Polyamide
9.0
15.5 - 11.5
ws
23
30x33.5
27x29.5
50
39174000
0.013
YES
HUGRO 181.3211
181.3211
M32x1.5
Polyamide
11.0
10.5 - 7
gr
27
36x39.5
33x36.5
25
39174000
0.029
YES
HUGRO 181.3213
181.3213
M32x1.5
Polyamide
11.0
13 - 9
rt
27
36x39.5
33x36.5
25
39174000
0.000
YES
HUGRO 181.3216
181.3216
M32x1.5
Polyamide
11.0
15.5 - 11.5
ws
27
36x39.5
33x36.5
25
39174000
0.028
YES
HUGRO 181.3218
181.3218
M32x1.5
Polyamide
11.0
18 - 14
bl
27
36x39.5
33x36.5
25
39174000
0.025
YES
HUGRO 181.3221
181.3221
M32x1.5
Polyamide
11.0
20.5 - 17
br
27
36x39.5
33x36.5
25
39174000
0.025
YES
HUGRO 181.4016
181.4016
M40x1.5
Polyamide
11.5
15.5 - 11.5
ws
34
46x50
43x46
10
39174000
0.000
YES
HUGRO 181.4018
181.4018
M40x1.5
Polyamide
11.5
18 - 14
bl
34
46x50
43x46
10
39174000
0.000
YES
HUGRO 181.4021
181.4021
M40x1.5
Polyamide
11.5
20.5 - 17
br
34
46x50
43x46
10
39174000
0.048
YES
HUGRO 181.4025
181.4025
M40x1.5
Polyamide
11.5
25 - 20
or
34
46x50
43x46
10
39174000
0.048
YES
HUGRO 181.4028
181.4028
M40x1.5
Polyamide
11.5
28 - 24
hg
34
46x50
43x46
10
39174000
0.038
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성