Elbow, Copper-Nickel acc. to EN 1652, CuNi10Fe1Mn, welded, sim. to DIN 86090 - Long Radius
Huelsen
Elbows
Elbows Copper-Nickel
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/3_kupfer_nickel/bogen_b_361_072.prj},{NB=0725080503090},{ARTNR=0725080503090},{DN1=500},{DN2=20},{D1=508},{S1=5.00},{SCH=0},{R1=762.0},{R2=-/+},{R3=3.0},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=96.650},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 86090},{AUS=geschweisst},{WERK1=Kupfer-Nickel},{WERK2=EN 1652},{WERK3=CuNi10Fe1Mn},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN1
NB1
[mm]
DN2
NB2 [Inch]
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
SCH
Schedule
ⁿ/ₐ
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0724190403045
0724190403045
400
16
419
4.00
0
609.5 -/+ 3.0
45°
Long Radius
25.514
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0724570403045
0724570403045
450
18
457
4.50
0
686 -/+ 3.0
45°
Long Radius
35.224
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0725080503045
0725080503045
500
20
508
5.00
0
762 -/+ 3.0
45°
Long Radius
48.325
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0726100503045
0726100503045
600
24
610
5.00
0
914 -/+ 15.0
45°
Long Radius
69.737
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0727110603045
0727110603045
700
28
711
6.00
0
1067 -/+ 25.0
45°
Long Radius
113.835
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0728130603045
0728130603045
800
32
813
6.00
0
1219 -/+ 35.0
45°
Long Radius
148.892
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0729140803045
0729140803045
900
36
914
8.00
0
1372 -/+ 50.0
45°
Long Radius
250.798
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0724190403090
0724190403090
400
16
419
4.00
0
609.5 -/+ 3.0
90°
Long Radius
51.028
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0724570403090
0724570403090
450
18
457
4.50
0
686 -/+ 3.0
90°
Long Radius
70.447
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0725080503090
0725080503090
500
20
508
5.00
0
762 -/+ 3.0
90°
Long Radius
96.650
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0726100503090
0726100503090
600
24
610
5.00
0
914 -/+ 15.0
90°
Long Radius
139.473
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0727110603090
0727110603090
700
28
711
6.00
0
1067 -/+ 25.0
90°
Long Radius
227.671
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0728130603090
0728130603090
800
32
813
6.00
0
1219 -/+ 35.0
90°
Long Radius
297.784
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0729140803090
0729140803090
900
36
914
8.00
0
1372 -/+ 50.0
90°
Long Radius
501.596
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0724190403180
0724190403180
400
16
419
4.00
0
609.5 -/+ 3.0
180°
Long Radius
102.057
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0724570403180
0724570403180
450
18
457
4.50
0
686 -/+ 3.0
180°
Long Radius
140.895
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0725080503180
0725080503180
500
20
508
5.00
0
762 -/+ 3.0
180°
Long Radius
193.300
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0726100503180
0726100503180
600
24
610
5.00
0
914 -/+ 15.0
180°
Long Radius
278.946
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0727110603180
0727110603180
700
28
711
6.00
0
1067 -/+ 25.0
180°
Long Radius
455.342
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0728130603180
0728130603180
800
32
813
6.00
0
1219 -/+ 35.0
180°
Long Radius
595.568
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0729140803180
0729140803180
900
36
914
8.00
0
1372 -/+ 50.0
180°
Long Radius
1003.193
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성