Elbow, Copper-Nickel acc. to EN 1652, CuNi10Fe1Mn, welded, sim. to DIN 86090 - Short Radius
Huelsen
Elbows
Elbows Copper-Nickel
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/3_kupfer_nickel/bogen_b_361_071.prj},{NB=0715080502090},{ARTNR=0715080502090},{DN1=500},{DN2=20},{D1=508},{S1=5.00},{R1=508},{R2=-/+},{R3=3.0},{G=90°},{G1=90},{BA=Bauart 2},{BA1=2},{GEW=64.433},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 86090},{AUS=geschweisst},{WERK1=Kupfer-Nickel},{WERK2=EN 1652},{WERK3=CuNi10Fe1Mn},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN1
NB1
[mm]
DN2
NB2 [Inch]
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0714190402045
0714190402045
400
16
419
4.00
400 -/+ 3.0
45°
Short Radius
16.744
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0714570402045
0714570402045
450
18
457
4.50
457 -/+ 3.0
45°
Short Radius
23.465
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0715080502045
0715080502045
500
20
508
5.00
508 -/+ 3.0
45°
Short Radius
32.217
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0716100502045
0716100502045
600
24
610
5.00
610 -/+ 15.0
45°
Short Radius
46.542
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0717110602045
0717110602045
700
28
711
6.00
711 -/+ 25.0
45°
Short Radius
75.855
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0718130602045
0718130602045
800
32
813
6.00
813 -/+ 35.0
45°
Short Radius
99.302
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0719140802045
0719140802045
900
36
914
8.00
914 -/+ 50.0
45°
Short Radius
167.077
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0714190402090
0714190402090
400
16
419
4.00
400 -/+ 3.0
90°
Short Radius
33.489
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0714570402090
0714570402090
450
18
457
4.50
457 -/+ 3.0
90°
Short Radius
46.931
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0715080502090
0715080502090
500
20
508
5.00
508 -/+ 3.0
90°
Short Radius
64.433
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0716100502090
0716100502090
600
24
610
5.00
610 -/+ 15.0
90°
Short Radius
93.084
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0717110602090
0717110602090
700
28
711
6.00
711 -/+ 25.0
90°
Short Radius
151.710
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0718130602090
0718130602090
800
32
813
6.00
813 -/+ 35.0
90°
Short Radius
198.604
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0719140802090
0719140802090
900
36
914
8.00
914 -/+ 50.0
90°
Short Radius
334.154
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0714190402180
0714190402180
400
16
419
4.00
400 -/+ 3.0
180°
Short Radius
66.977
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0714570402180
0714570402180
450
18
457
4.50
457 -/+ 3.0
180°
Short Radius
93.861
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0715080502180
0715080502180
500
20
508
5.00
508 -/+ 3.0
180°
Short Radius
128.867
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0716100502180
0716100502180
600
24
610
5.00
610 -/+ 15.0
180°
Short Radius
186.168
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0717110602180
0717110602180
700
28
711
6.00
711 -/+ 25.0
180°
Short Radius
303.419
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0718130602180
0718130602180
800
32
813
6.00
813 -/+ 35.0
180°
Short Radius
397.208
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
0719140802180
0719140802180
900
36
914
8.00
914 -/+ 50.0
180°
Short Radius
668.308
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
welded
Copper-Nickel, EN 1652, C...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성