Elbow, Aluminium acc. to ASME SB241, WP 5083-0, seamless, pressed, acc. to ASTM B361 - Short Radius
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_003.prj},{NB=0032190602090},{ARTNR=0032190602090},{DN=8},{SCH=20},{D1=219.1},{S1=6.35},{R1=203.0},{R2=-/+},{R3=2.0},{G=90°},{G1=90},{BA=Bauart 2},{BA1=2},{GEW=4.040},{PG=Bogen},{PUG=Schweissbogen},{NORM=ASTM B361},{AUS=nahtlos, gepresst},{WERK1=Aluminium},{WERK2=ASME SB241},{WERK3=WP 5083-0},{SV=ANSI B16.28},{PN=25},{AUS2=nach},{AUS3=Bauart},{D2=220.4},{S2=7.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
SCH
Schedule
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
PN
ⁿ/ₐ
0030330302045
0030330302045
1
40
33.4
3.38
25 -/+ 2.0
45°
Short Radius
0.018
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
63
0030730302045
0030730302045
2 1/2
10S
73.0
3.05
64 -/+ 2.0
45°
Short Radius
0.120
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
45
0030880302045
0030880302045
3
10S
88.9
3.05
76 -/+ 2.0
45°
Short Radius
0.172
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
35
0030880502045
0030880502045
3
40
88.9
5.49
76 -/+ 2.0
45°
Short Radius
0.255
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
50
0031140302045
0031140302045
4
10
114.3
3.05
102 -/+ 2.0
45°
Short Radius
0.266
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
25
0031140602045
0031140602045
4
40
114.3
6.02
102 -/+ 2.0
45°
Short Radius
0.624
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
63
0031410602045
0031410602045
5
40
141.3
6.55
127 -/+ 2.0
45°
Short Radius
0.801
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
50
0031680302045
0031680302045
6
10S
168.3
3.40
152 -/+ 2.0
45°
Short Radius
0.895
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
25
0031680702045
0031680702045
6
40
168.3
7.11
152 -/+ 2.0
45°
Short Radius
1.313
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
63
0032190302045
0032190302045
8
10S
219.1
3.76
203 -/+ 2.0
45°
Short Radius
1.405
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
16
0032190602045
0032190602045
8
20
219.1
6.35
203 -/+ 2.0
45°
Short Radius
2.020
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
25
0032190802045
0032190802045
8
40
219.1
8.20
203 -/+ 2.0
45°
Short Radius
3.027
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
40
0032191202045
0032191202045
8
80
219.1
12.70
203 -/+ 2.0
45°
Short Radius
4.538
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
63
0032730402045
0032730402045
10
10S
273.1
4.19
254 -/+ 3.0
45°
Short Radius
2.655
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
16
0032730602045
0032730602045
10
20
273.1
6.35
254 -/+ 3.0
45°
Short Radius
3.400
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
20
0032730902045
0032730902045
10
40
273.1
9.27
254 -/+ 3.0
45°
Short Radius
5.886
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
40
0032731502045
0032731502045
10
80
273.1
15.08
254 -/+ 3.0
45°
Short Radius
8.660
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
43
0033230402045
0033230402045
12
10S
323.9
4.57
305 -/+ 3.0
45°
Short Radius
4.110
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
16
0033230602045
0033230602045
12
20
323.9
6.35
305 -/+ 3.0
45°
Short Radius
4.857
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
20
0033550602045
0033550602045
14
10
355.6
6.35
356 -/+ 3.0
45°
Short Radius
6.233
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
16
0034060402045
0034060402045
16
10S
406.4
4.77
406 -/+ 3.0
45°
Short Radius
5.215
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
10
0035080502045
0035080502045
20
10S
508.0
5.54
508 -/+ 3.0
45°
Short Radius
11.938
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
10
0030330302090
0030330302090
1
40
33.4
3.38
25 -/+ 2.0
90°
Short Radius
0.035
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
63
0030730302090
0030730302090
2 1/2
10S
73.0
3.05
64 -/+ 2.0
90°
Short Radius
0.240
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
45
0030880302090
0030880302090
3
10S
88.9
3.05
76 -/+ 2.0
90°
Short Radius
0.343
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
seamless, pressed
Aluminium, ASME SB241, WP...
ANSI B16.28
35
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성