BE65X 66X - Adjusting bolts - economy/standard
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be65x_66x.prj},{NB=BE65XU-M20-L20},{SC=BE65XU},{PATTERN=Length selection type},{TYPE=Standard type},{MQ=SUS304},{ST=-},{MXP=20×1.5},{M=20},{L=20},{T=5},{DD=13.0},{B=27},{AB=M10·M12},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
PATTERN
pattern
ⁿ/ₐ
TYPE
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
MXP
M×P(fine thread)
[mm]
T
[mm]
DD
d
[mm]
B
[mm]
AB
Applicable bolts
ⁿ/ₐ
BE65XG-M10-L15
BE65XG-M10-L15
BE65XG
Length selection type
Economic type
S45C
galvanizing
10×1.0
4
5.5
17
M4·M5
BE65XG-M12-L20
BE65XG-M12-L20
BE65XG
Length selection type
Economic type
S45C
galvanizing
12×1.0
5
7.0
19
M6
BE65XG-M16-L20
BE65XG-M16-L20
BE65XG
Length selection type
Economic type
S45C
galvanizing
16×1.5
5
9.0
22
M8
BE65XG-M20-L30
BE65XG-M20-L30
BE65XG
Length selection type
Economic type
S45C
galvanizing
20×1.5
5
13.0
27
M10·M12
BE65XF-M8-L5
BE65XF-M8-L5
BE65XF
Length selection type
Standard type
S45C
turn black
8×0.75
4
3.5
13
M3
BE65XF-M10-L10
BE65XF-M10-L10
BE65XF
Length selection type
Standard type
S45C
turn black
10×1.0
4
5.5
17
M4·M5
BE65XF-M12-L10
BE65XF-M12-L10
BE65XF
Length selection type
Standard type
S45C
turn black
12×1.0
5
7.0
19
M6
BE65XF-M16-L15
BE65XF-M16-L15
BE65XF
Length selection type
Standard type
S45C
turn black
16×1.5
5
9.0
22
M8
BE65XF-M20-L20
BE65XF-M20-L20
BE65XF
Length selection type
Standard type
S45C
turn black
20×1.5
5
13.0
27
M10·M12
BE65XF-M24-L25
BE65XF-M24-L25
BE65XF
Length selection type
Standard type
S45C
turn black
24×1.5
8
17.0
32
M16
BE65XF-M30-L30
BE65XF-M30-L30
BE65XF
Length selection type
Standard type
S45C
turn black
30×1.5
8
23.0
36
M20
BE65XN-M8-L5
BE65XN-M8-L5
BE65XN
Length selection type
Standard type
S45C
Non electrolytic nickel p...
8×0.75
4
3.5
13
M3
BE65XN-M10-L10
BE65XN-M10-L10
BE65XN
Length selection type
Standard type
S45C
Non electrolytic nickel p...
10×1.0
4
5.5
17
M4·M5
BE65XN-M12-L10
BE65XN-M12-L10
BE65XN
Length selection type
Standard type
S45C
Non electrolytic nickel p...
12×1.0
5
7.0
19
M6
BE65XN-M16-L15
BE65XN-M16-L15
BE65XN
Length selection type
Standard type
S45C
Non electrolytic nickel p...
16×1.5
5
9.0
22
M8
BE65XN-M20-L20
BE65XN-M20-L20
BE65XN
Length selection type
Standard type
S45C
Non electrolytic nickel p...
20×1.5
5
13.0
27
M10·M12
BE65XN-M24-L25
BE65XN-M24-L25
BE65XN
Length selection type
Standard type
S45C
Non electrolytic nickel p...
24×1.5
8
17.0
32
M16
BE65XN-M30-L30
BE65XN-M30-L30
BE65XN
Length selection type
Standard type
S45C
Non electrolytic nickel p...
30×1.5
8
23.0
36
M20
BE65XU-M8-L5
BE65XU-M8-L5
BE65XU
Length selection type
Standard type
SUS304
-
8×0.75
4
3.5
13
M3
BE65XU-M10-L10
BE65XU-M10-L10
BE65XU
Length selection type
Standard type
SUS304
-
10×1.0
4
5.5
17
M4·M5
BE65XU-M12-L10
BE65XU-M12-L10
BE65XU
Length selection type
Standard type
SUS304
-
12×1.0
5
7.0
19
M6
BE65XU-M16-L15
BE65XU-M16-L15
BE65XU
Length selection type
Standard type
SUS304
-
16×1.5
5
9.0
22
M8
BE65XU-M20-L20
BE65XU-M20-L20
BE65XU
Length selection type
Standard type
SUS304
-
20×1.5
5
13.0
27
M10·M12
BE65XU-M24-L25
BE65XU-M24-L25
BE65XU
Length selection type
Standard type
SUS304
-
24×1.5
8
17.0
32
M16
BE65XU-M30-L30
BE65XU-M30-L30
BE65XU
Length selection type
Standard type
SUS304
-
30×1.5
8
23.0
36
M20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성