be62 63 - Adjusting bolts - hexagonal type
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be62_63.prj},{NB=BE62XN-M6-L15},{SC=BE62XN},{TYPE=Standard type},{THREAD=Fine teeth},{MQ=S45C},{ST=Non electrolytic nickel plating},{M=6},{L=15},{T=9},{MXP=6×0.75},{DD=5.5},{D=8.5},{B=10},{H=10},{V=4.6},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
THREAD
thread
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
M
ⁿ/ₐ
T
[mm]
MXP
M x pitch
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
H
[mm]
V
[mm]
BE62CF-M3-L10
BE62CF-M3-L10
BE62CF
Standard type
Coarse teeth
S45C
turn black
3
7
3×0.5
2.5
4.5
6
5
3.0
BE62CF-M4-L10
BE62CF-M4-L10
BE62CF
Standard type
Coarse teeth
S45C
turn black
4
7
4×0.7
3.5
5.5
7
5
3.0
BE62CF-M5-L10
BE62CF-M5-L10
BE62CF
Standard type
Coarse teeth
S45C
turn black
5
9
5×0.8
4.5
7.5
8
10
4.6
BE62CF-M6-L15
BE62CF-M6-L15
BE62CF
Standard type
Coarse teeth
S45C
turn black
6
9
6×1.0
5.5
8.5
10
10
4.6
BE62CF-M8-L20
BE62CF-M8-L20
BE62CF
Standard type
Coarse teeth
S45C
turn black
8
12
8×1.25
7.5
11.5
13
15
6.0
BE62CF-M10-L25
BE62CF-M10-L25
BE62CF
Standard type
Coarse teeth
S45C
turn black
10
16
10×1.5
9.5
15.5
17
15
7.0
BE62CF-M12-L25
BE62CF-M12-L25
BE62CF
Standard type
Coarse teeth
S45C
turn black
12
19
12×1.75
11.5
17.5
19
20
7.0
BE62CF-M16-L25
BE62CF-M16-L25
BE62CF
Standard type
Coarse teeth
S45C
turn black
16
19
16×2.0
15.5
21.5
24
20
8.0
BE62CN-M3-L10
BE62CN-M3-L10
BE62CN
Standard type
Coarse teeth
S45C
Non electrolytic nickel p...
3
7
3×0.5
2.5
4.5
6
5
3.0
BE62CN-M4-L10
BE62CN-M4-L10
BE62CN
Standard type
Coarse teeth
S45C
Non electrolytic nickel p...
4
7
4×0.7
3.5
5.5
7
5
3.0
BE62CN-M5-L10
BE62CN-M5-L10
BE62CN
Standard type
Coarse teeth
S45C
Non electrolytic nickel p...
5
9
5×0.8
4.5
7.5
8
10
4.6
BE62CN-M6-L15
BE62CN-M6-L15
BE62CN
Standard type
Coarse teeth
S45C
Non electrolytic nickel p...
6
9
6×1.0
5.5
8.5
10
10
4.6
BE62CN-M8-L20
BE62CN-M8-L20
BE62CN
Standard type
Coarse teeth
S45C
Non electrolytic nickel p...
8
12
8×1.25
7.5
11.5
13
15
6.0
BE62CN-M10-L25
BE62CN-M10-L25
BE62CN
Standard type
Coarse teeth
S45C
Non electrolytic nickel p...
10
16
10×1.5
9.5
15.5
17
15
7.0
BE62CN-M12-L25
BE62CN-M12-L25
BE62CN
Standard type
Coarse teeth
S45C
Non electrolytic nickel p...
12
19
12×1.75
11.5
17.5
19
20
7.0
BE62CN-M16-L25
BE62CN-M16-L25
BE62CN
Standard type
Coarse teeth
S45C
Non electrolytic nickel p...
16
19
16×2.0
15.5
21.5
24
20
8.0
BE62CU-M3-L10
BE62CU-M3-L10
BE62CU
Standard type
Coarse teeth
SUS304
-
3
7
3×0.5
2.5
4.5
6
5
3.0
BE62CU-M4-L10
BE62CU-M4-L10
BE62CU
Standard type
Coarse teeth
SUS304
-
4
7
4×0.7
3.5
5.5
7
5
3.0
BE62CU-M5-L10
BE62CU-M5-L10
BE62CU
Standard type
Coarse teeth
SUS304
-
5
9
5×0.8
4.5
7.5
8
10
4.6
BE62CU-M6-L15
BE62CU-M6-L15
BE62CU
Standard type
Coarse teeth
SUS304
-
6
9
6×1.0
5.5
8.5
10
10
4.6
BE62CU-M8-L20
BE62CU-M8-L20
BE62CU
Standard type
Coarse teeth
SUS304
-
8
12
8×1.25
7.5
11.5
13
15
6.0
BE62CU-M10-L25
BE62CU-M10-L25
BE62CU
Standard type
Coarse teeth
SUS304
-
10
16
10×1.5
9.5
15.5
17
15
7.0
BE62CU-M12-L25
BE62CU-M12-L25
BE62CU
Standard type
Coarse teeth
SUS304
-
12
19
12×1.75
11.5
17.5
19
20
7.0
BE62CU-M16-L25
BE62CU-M16-L25
BE62CU
Standard type
Coarse teeth
SUS304
-
16
19
16×2.0
15.5
21.5
24
20
8.0
BE62XF-M4-L10
BE62XF-M4-L10
BE62XF
Standard type
Fine teeth
S45C
turn black
4
7
4×0.5
3.5
5.5
7
5
3.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성