피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
17-bearing-bearing pedestal
HEFA
Powered by
CAD모델 선택
CA01AS - Deep groove ball bearing with groove, double-sided with dust cover...
01.06.2024
CA02 - ceramic bearings, dust-free cover type, standard/full ball type
01.06.2024
CA03AB - Ceramic bearings, double-sided sealing ring type, standard type/fu...
01.06.2024
CA04 - Micro ceramic bearings, dust-free cover type, standard/full ball typ...
01.06.2024
CA05A - Plastic bearing, double-sided type with sealing ring
01.06.2024
CA05BC - Plastic bearing, no dust cap type
01.06.2024
CA10 - Flat type
01.06.2024
CA11 - Type R
01.06.2024
CA12-CA13 - External thread type flat type
01.06.2024
CA14-CA15 - External thread type R
01.06.2024
CA16 - Externally threaded bearing
01.06.2024
CA20 - Plain bearing standard
01.06.2024
CA21 - Plain bearing L-type
01.06.2024
CA22 - Plain bearing straight type
01.06.2024
CA23A - Anti loosening nut
01.06.2024
CA23B - Toothed lock washer
01.06.2024
CA23C - Anti loosening nut precision U-shaped
01.06.2024
CA23DF - Anti loosening nut - radial locking type
01.06.2024
CA23E_F - Jam nut - Square
01.06.2024
CA24AF - Precision locking nut, ordinary locking type, round type
01.06.2024
CA24BF - Precision locking nut, shrink locking type, round type
01.06.2024
CA24CD - Locking nut, tooth belly locking type, round type
01.06.2024
CA24D-E - Precision locking nut · axial locking type/tooth belly locking ty...
01.06.2024
CA25AA - Rod end joint bearing, internal thread, outer ring single seam typ...
01.06.2024
CA25BA - Rod end joint bearing, external thread, outer ring single seam typ...
01.06.2024
CA26AB - Radial Joint Bearing · Outer Ring Single Slot Type · Medium Series...
01.06.2024
CA26BB - Radial Joint Bearing · Outer Ring Single Slot Type · Normal Series...
01.06.2024
CA26CD - Radial Joint Bearing · One Ring Sliding Surface Protection Layer ·...
01.06.2024
CA26DB-1 - Radial Joint Bearing · Outer Ring Sliding Surface with Protectiv...
01.06.2024
CA30 - Standard flange type - with retaining ring type
01.06.2024
CA31 - Standard flange type - non retaining ring type
01.06.2024
CA32 - Guide flange type - with retaining ring type
01.06.2024
CA33 - Double bearing flange type - with retaining ring
01.06.2024
CA34 - Double bearing flange type - with retaining ring
01.06.2024
CA35 - Double bearing flange type - without retaining ring
01.06.2024
CA36 - Double bearing flange type - without retaining ring
01.06.2024
CA37 - Double bearing guide flange type - with retaining ring
01.06.2024
CA38 - Double bearing guide flange type - with retaining ring
01.06.2024
CA39 - Double bearing guide flange type - no retaining ring
01.06.2024
CA40 - Double bearing guide flange type - no retaining ring
01.06.2024
CA41 - Opposite side thin flange type - with / without retaining ring
01.06.2024
CA42 - Single bearing T-type
01.06.2024
CA43 - Single bearing T-type
01.06.2024
CA44 - Double bearing T-type
01.06.2024
CA45 - Bearing pedestal assembly - double bearing short T-type
01.06.2024
CA46 - Bottom mounted single bearing type
01.06.2024
CA47 - Double bearing bottom mounted type-VH
01.06.2024
CA48 - Single bearing L-type
01.06.2024
CA49 - Bearing pedestal-Cast iron base mounting type
01.06.2024
CA50 - Cast iron flange type
02.06.2024
CA51 - Cast iron embedded type-Cast iron tension type
01.06.2024
CA52 - Stamping type
01.06.2024
CA53A_B - Bearing seat · Outer spherical bearing with suspended seat · Cast...
01.06.2024
CA53A_B - Bearing seat with adjustable diamond shaped outer spherical beari...
01.06.2024
CA55A_B - Bearing seat · Outer spherical bearing with suspended seat · Cast...
01.06.2024
CA56A_B - Bearing seat · Outer spherical bearing with high center vertical ...
01.06.2024
CA57C_D - Bearing seat · Micro vertical seat outer spherical bearing · Scre...
01.06.2024
CA58C_D - Bearing seat · Micro diamond seat outer spherical bearing · Screw...
01.06.2024
CA59_80 - Bearing seat · With stamped triangular seat/With stamped circular...
01.06.2024
CA60 - Cam follower - imported type
01.06.2024
CA61 - Cam follower - Standard
01.06.2024
CA62 - Cam follower - centralized piping type
01.06.2024
CA63 - Cam follower - Eccentric type
01.06.2024
CA64 - Cam follower - miniature
01.06.2024
CA65_67 - Roller follower - separate / non separate
01.06.2024
CA68 - Gluing follower
01.06.2024
CA69AS - Standard roller bearing follower, non inner ring type, cylindrical...
01.06.2024
ca70a-b - Standard double row roller bearing follower · cylindrical/spheric...
01.06.2024
CA71 - Rubber coated cam bearing follower · cylindrical/spherical surface t...
01.06.2024
CA72 - Rubber coated cam bearing follower · cylindrical · with retaining ri...
01.06.2024
CA73 - Colloidal outer ring cam bearing follower · spherical surface type
01.06.2024
CA74A - Support bracket for cam bearing follower · L-type
01.06.2024
CA74C_D - Support bracket for cam bearing follower · square shape
01.06.2024
CA75A - Support bracket for cam bearing follower · L-type
01.06.2024
ca75b - Support bracket for cam bearing follower · square shape
01.06.2024
ca75cd - Support bracket for cam bearing follower · stepped type
01.06.2024
CA81 - Bearing with seat, diamond shaped, standard/guided, without retainin...
01.06.2024
ca82 - Seat bearing, double bearing, compact flange type, with retaining ri...
01.06.2024
ca83 - Bearing seat assembly, standard flange type, self-aligning ball bear...
01.06.2024
ca84 - Bearing seat assembly, standard flange type, self-aligning ball bear...
01.06.2024
CA86 - Seat bearing, single bearing T-type, self-aligning bearing, height h...
01.06.2024
CA86 - Seat bearing, single bearing T-type, self-aligning bearing, height h...
01.06.2024
CA87 - Seat bearing, single bearing rectangular block type, with retaining ...
01.06.2024
CA89G - Seat bearing, single bearing front mounted type, with retaining rin...
01.06.2024
CA90G - Seat bearing, single bearing, front mounted shoulder contact type, ...
01.06.2024
CA91 - Seat bearing, double bearing positioning T-type, keyway type
01.06.2024
CAA - Open type
01.06.2024
CAA-6 - Deep groove ball bearings, double-sided shields with stop grooves, ...
01.06.2024
CAAVV-CAADD - Rubber sealing ring type
01.06.2024
CAAZ - Single cover type
01.06.2024
CAAZZ_CAASZZ - Bearing - deep groove ball bearing - double cover type / min...
01.06.2024
CAAZZ-CAASZZ1 - Deep groove ball bearing double cover type
01.06.2024
CAB - Self aligning ball bearings - cylindrical/tapered hole type - standar...
01.06.2024
CAC - Automatic self-aligning ball bearings · cylindrical hole type/conical...
01.06.2024
CAC-RA_RB - Cross Roller Bearing · outer Ring Split Type
01.06.2024
CAC-RE - Cross Roller Bearing · Inner Ring Split Type
01.06.2024
CAC-RU - Cross roller bearings with integrated inner and outer rings
01.06.2024
cad - Conical roller bearings - single row type
01.06.2024
CAE - Stamped outer ring needle roller clutch, with bearing type, standard ...
01.06.2024
CAE - Needle roller bearing with retaining edge, open type, with sealing an...
01.06.2024
CAE - Needle roller bearings with retaining edges, open type, sealed on bot...
01.06.2024
CAE_NKX_R - Needle and thrust ball combination/Needle and thrust cylindrica...
01.06.2024
CAE_NKX_R - Needle and thrust ball combination/Needle and thrust cylindrica...
01.06.2024
CAE-H_B - Stamped outer ring needle roller bearings, open/closed, unsealed,...
01.06.2024
CAE-HF - Stamped outer ring needle roller clutch, without bearing type, sta...
01.06.2024
CAE-NA - Double row needle roller bearing with retaining edge, open type, b...
01.06.2024
CAE-NK - Needle roller bearing with retaining edge, open type, unsealed and...
01.06.2024
CAE-NK - Needle roller bearing with retaining edge, open type, unsealed wit...
01.06.2024
CAE-NKIA - Combination of rolling needle and angular contact thrust ball, w...
01.06.2024
CAE-NKIB - Combination of rolling needle and three-point contact ball, with...
01.06.2024
CAFZZ-CAFSZZ - Deep groove ball bearing flange type
01.06.2024
CAG - High temperature bearing, high temperature resistance 260°C, standard...
01.06.2024
CAG-350 - High temperature bearing, high temperature resistance 350°C, stan...
01.06.2024
cah - Cylindrical roller bearings, inner ring without retaining edge/inner ...
01.06.2024
cah - Cylindrical roller bearings, inner ring without retaining edge/inner ...
01.06.2024
CAH-N - Cylindrical roller bearings with double outer ring edges/no outer r...
01.06.2024
CAH-RN - Cylindrical roller bearings, without outer ring and inner ring wit...
01.06.2024
CAJ - Uniserial type
01.06.2024
CAJDB-CAJDF - Combined type
01.06.2024
CAJ-Q - Four point angular contact ball bearing
01.06.2024
CAJSU - Universal combined type
01.06.2024
CAK - Equal cross-section ultra-thin-walled bearings, deep groove ball bear...
01.06.2024
CAK-G - Equal section ultra-thin wall bearing · Four point angular contact ...
01.06.2024
cak-k - Equal-section ultra-thin bearings and angular contact ball bearings
01.06.2024
CAY - Ball type
01.06.2024
cay-5 - Bearings, Bidirectional Thrust Ball Bearings, Flat Bottom Race Type
01.06.2024
cay-u - Bearings · Unidirectional thrust ball bearings · With self-aligning...
01.06.2024
CAZ - Needle type
01.06.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.