카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24480. - Knurled Nuts DIN 6303 / with pin hole, form B
Halder
Standard Parts
Operating Elements
EH 24480. Knurled Nuts, DIN 6303
with pin hole, form B
Powered by
CAD모델 선택
{halder/normalien/bedienteile/eh_2448/eh_2448_2/eh_2448_2.prj},{NB=EH 24480.0112 Raendelmutter},{BESTNR=24480.0112},{BESTNR1=2448.112},{AUS=mit Stiftloch, Form B, Stahl},{D1=M12},{D2=40},{D3=32},{D4=34},{D5=3.9},{E=4.0},{H=24},{K=16},{T=10},{PZ=4.0 m 6x32},{G=123},{DK=12},{D1A=10.106},{F1=1.50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
predrilled
[mm]
E
[mm]
H
[mm]
K
[mm]
T
[mm]
PZ
suitable straight pin DIN 6
ⁿ/ₐ
G
weight
[g]
EH 24480.0105 Knurled Nut
24480.0105
with pin hole, form B, st...
M5
20
14
15
1.4
2.5
12
8
5
1.5 m 6x14
16
EH 24480.0106 Knurled Nut
24480.0106
with pin hole, form B, st...
M6
24
16
18
1.4
2.5
14
10
6
1.5 m 6x16
27
EH 24480.0108 Knurled Nut
24480.0108
with pin hole, form B, st...
M8
30
20
24
1.9
3.0
17
12
7
2.0 m 6x20
50
EH 24480.0110 Knurled Nut
24480.0110
with pin hole, form B, st...
M10
36
28
30
2.9
4.0
20
14
8
3.0 m 6x28
83
EH 24480.0112 Knurled Nut
24480.0112
with pin hole, form B, st...
M12
40
32
34
3.9
4.0
24
16
10
4.0 m 6x32
123
EH 24480.0305 Knurled Nut
24480.0305
with pin hole, form B, st...
M5
20
14
15
1.4
2.5
12
8
5
1.5 m 6x14
15
EH 24480.0306 Knurled Nut
24480.0306
with pin hole, form B, st...
M6
24
16
18
1.4
2.5
14
10
6
1.5 m 6x16
25
EH 24480.0308 Knurled Nut
24480.0308
with pin hole, form B, st...
M8
30
20
24
1.9
3.0
17
12
7
2.0 m 6x20
45
EH 24480.0310 Knurled Nut
24480.0310
with pin hole, form B, st...
M10
36
28
30
2.9
4.0
20
14
8
3.0 m 6x28
86
EH 24480.0312 Knurled Nut
24480.0312
with pin hole, form B, st...
M12
40
32
34
3.9
4.0
24
16
10
4.0 m 6x32
121
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성